Search Results for floor mounted receptacle
QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
PCB - Surface Mount: Thread Direction: Standard: You May also be Interested in. QMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 930-117J-51S. QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 930-139J-51S. QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 134103.
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance 083-1R. UHF Straight Crimp Plug RG-59 RG-62 Non-Constant Impedance 083-59SP. UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance 083-822. UHF Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 182103.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 031-71042 PDF Customer Drawing (Size: 154 kb) 031-71042 STP 3D Model (Size: 3051 kb ) Product Life Cycle. Product Life Cycle; Part Status: ... BNC Straight Receptacle Jack Round Post Press-Fit 50 Ohm 112607.
SMB Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
SMB PCB Surface Mount Straight Jack 50 Ohm 142120. SMB Straight Crimp Plug RG-178 RG-196 50 Ohm 903-287P-51S. SMB Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 142233. SMB PCB End Launch RG-402 0.141-inch Conformable Times TFlex 402 50 Ohm 142319.
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized
MCX Straight PCB Jack Surface Mount 75 Ohm 252116-75. MCX Straight PCB Jack Through Hole 50 Ohm 919-382J-51P. MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 252139. MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized 919-423J-71P12G. MCX Straight PCB Jack End Launch 50 Ohm 252179.
Pulse-Lok® 380835 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
922-421C-F3H | XCede HD | Amphenol
XCede HD, Backplane Connectors, Right Angle Receptacle HSD, 4-pair, 8-column, 85ohms. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
4.3-10 Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
4.3-10 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP67 431-114J-52S. 4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67 431-127J-52S. 4.3-10 Straight Clamp Plug 1/2-inch Annular Corrugated 50 Ohm IP67 431-125P-52S.
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-5556-1RFX - Amphenol RF
UG-1098/U BNC Right Angle Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-222. BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 031-80104. ... BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm Isolated 112670. BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5911-RFX. Contact Us.
MA2JAP1200 12 position receptacle extension, Checkmate™, Qu
MA2JAP1200 12 position receptacle extension, Checkmate™, Quick locking, P type, counter-clockwise insert, male or female- Mating Parts:MA2CAE1200MA5CA Call Us 1-800-394-7732 My Account
Data Sheet R-Series V RFV POWERLINK - temposonics.com
Ingress protection IP30 (IP65 rating only for professional mounted guide pipe and if mating connectors are correctly fitted) Shock test 100 g/6 ms, IEC standard 60068-2-27 Vibration test 5 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3
N-Type Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-SRFX. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172218-10. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172170. UG-58A/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 082-97.
SFW10R-4STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 10 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant.
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9224 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45069-1. Downloads. 902-9224 PDF Customer Drawing (Size: 284 kb) 902-9224 STP 3D Model (Size: 766 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
TNC Right Angle Jack Bulkhead Rear Mount 75 Ohm | 122536
Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Termination Style: PCB - Through Hole: ... TNC Straight Receptacle Jack Round Post Thread-in 50 Ohm 122495. TNC Right Angle PCB Jack Through Hole 50 Ohm 122462. TNC Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm Isolated 122211.
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
Products > Product Compare - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
G800W303018EU | Board mount | Amphenol
Board mount - Header Plug - Pin Header 2.54mm Pitch Vertical,1x5Pin,Gold Flash,NY6T,6.1mm*2.5mm*3.0mm
RT061619SNHEC Plug, Female, with O-ring Seal and End Cap with ...
RT001619PNH-K Receptacle Kit, Square Flange, 19 Position, Male, Shell Size 16, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT001619PH. REQUEST A QUOTE. RT001619SNH Receptacle, Square Flange, 19 Position, Female, Shell Size 16. Compatible to part # UT001619SH, 192990-1690, G2B1492SN
10158070-121LF | Minitek® | Amphenol
Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG(#14-16).