Search Results for fluent expression max
Handportable Antennas HX 4/...-FME - amphenolprocom.com
Model Product No. Frequency; HX 4/l-FME(f) 140000067: 66 - 76 MHz: Add to quote: HX 4/m-FME(f) 140000072: 72 - 82 MHz: Add to quote: HX 4/h-FME(f) 140000064: 78 - 88 MHz
00158135102 - Amphenol Air LB
Max. current rating: 13 A: Fire; Smoke compliance: ABD 0031: Weight; Weight: 0 g: Technical files. Product compliance. FAQ. Find more information about this product in our FAQ. Complementary products. You may also be interested in : Products > Contacts & Tools > Contacts | 2 product(s) Contacts | 1 product(s)
00118143334 - Amphenol Air LB
Max. current rating: 5 A: Weight; Weight: 0 g: Technical files. Product compliance. FAQ. Find more information about this product in our FAQ. Complementary products. You may also be interested in : Products > Quick connection junction modules > 1100 modules | 6 product(s) 1100 accessories | 6 product(s) Filter. Fermer. Type of accessories.
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
MAX AIC . in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80 Temperature (OCI . Title: Thermometrics Duct Temperature Sensor Author: Amphenol Advanced Sensors
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
Hybrid Combiners PRO-PHY450-6SI3 - AMPHENOL PROCOM
Model Product No. PRO-PHY450-6SI3-35: Contact for product no. Add to quote: PRO-PHY450-6SI3-50: Contact for product no. Add to quote: PRO-PHY450-6SI3-100
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik ® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
Octonet Contacts | High Speed Contacts | High Speed & Fiber Optics ...
Voltage Rating: 500 Vrms max @ sea level; Dielectric Withstanding Voltage: 500 VAC RMS sea level; Temperature Range: -65C to 175C; Part Number Guide. Signal Integrity Data. Octonet Catalog Section Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. ...
Amphenol Assembletech
Unmating Force: 9.8N(1.0kg) min,39.2N(4.0kg) max. Type D: Mating Force: 44.1 N maximum. Unmating Force: 5N min,25N max and after5,000 cycles mating,3N min,25N max Electrical Performance. 1. Contact Current Rating . 0.5Amperes maximum per pin when mated. 2. Voltage Ratin g. 40 Volts AC (RMS.) continuous maximum, on any signal pin with respect to ...
L-1254-V.fm - Amphenol Aerospace
5. Trim the shield strands even to .015 inch max from front of crimp bushing forward flange. 6. Slide insulator spacer bushing, flange end first, over the ca ble interlayer and butt firmly against the shield strands formed over the crimp bushing end. 7.
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Max. Overpressure 600 PSIA Backside Burst Pressure >4000 PSI 6 Electrical @ 25°C Unless Noted Excitation (DC) 1 5 mA Volt 10VDC Max. Bridge Resistance 5000 ± 20% Ω Environmental Operating Temperature Range: -40° to 150° °C 2 Storage Temperature Range: -55° to 160° °C Mechanical Dimensions 1.93 x 1.93 x 1.64 mm L x W x H
L x T1 & Lx T2 NOISE ORDINANCE MEASUREMENTS SOUNDTRACK L xT N/FORCER
Measurements SPL, Leq, Lmin, Lmax, Lpeak, Lpeak (max) SPL Maximum Level 140 dB SPL 140 dB SPL Peak Level 143 dB 143 dB Data Storage / Communication Flash Data Storage 2 GB standard Communication USB Display / Keypad Display High contrast, monochrome, black on white, 1/8th VGA 160 x 240 dot graphics, 4-level grey-scale, bright white LED backlighting
SMP Male Solder-In Hermetic Connector (.015"), FD - SV Microwave
SV Microwave offers the SMP Male Solder-In Hermetic Connector (.015"), FD" 1211-6041. It has superior mechanical and environmental specifications.
Temper-Grip | Power Products | Products | Amphenol Aerospace
High-Temperature Capability: For use in high-temperature (392 °F/200 °C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax
00117427200 - Amphenol Air LB
Circular grounding modules Sealed For pin contacts 12 contacts #20
ss20m1f | Amphenol Global Search | Amphenol
ss20m1f | Amphenol Global Search | Amphenol ECOMATE RM,PLUG, SIZE 12,8POS,SOCKET,END CAP. B B4 NONE 1 1 Tommy B2 Update the Drawing Sep-29-2016 Regan Tommy B3 Update the Drawing May-27-2019 Flan Tommy B4 ADD KEY ICON Jun-12-2020 Ronald Tommy Contact Size Insulation Overall Diameter(min-max) 16# Ø2.0mm - Ø3.2mm Ø26.1 Ø23.6 33.1 REF Wire ...
3U VPX 25G 56-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol Aerospace has a new 3U 56 channel and 25Gbps VPX conduction and air-cooled Ethernet switch. The 56 channel 25G switch is configurable for system connectivity, speeds, port types, and inter-operation of various media converters and connectors for system interfacing.
SMP Male Termination, LD SF8012-6101 - SV Microwave
3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
31088003502 - Amphenol Air LB
Operating temperature - Max: 125 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids: Electrical; Insulation resistance (> to)
Part Search Results
Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search. Inventory; Drawings; Series Details; Literature; Your search "GG8888" returned 9 part drawings. Legend RoHS compliant Non-RoHS compliant. Great Golden. GG. Up to 200 amp per contact ;