Search Results for fmc connector
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
0202-100404s - Amphenol Antenna Solutions
Canister, 30-Port, Tri-sector, XPOL, (3x) 698-960 | (6x) 1695-2690 | (6x) 3300-3800 MHz, 1496mm.
FAKRA Str Male Contact RG-58 Tape and Reel | FKCP03402 - Amphenol RF
RF Connector FAKRA Straight Male Contact RG-58 Tape and Reel. Downloads. Automotive Solution Guide (Size: 20076 kb) FKCP03402 PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FKCP03402A/PB=30G/N: Body Finish: Gold:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RET - Amphenol Antenna Solutions
RET - Amphenol Antenna Solutions
UG-491A/U BNC Plug to BNC Plug Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
Amphenol Sensors Medical Applications
Amphenol Sensors Medical Applications
AMC Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 100 mm ...
Connector 2 Part Number: 908-43001: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: You May also be Interested in. AMC Right Angle Plug to MMCX St Jk Bhd 1.13 mm 50 Ohm 300 mm 095-900-557-300.
Home - Amphenol Canada
Home - Amphenol Canada
MMCX Straight PCB Plug Through Hole 50 Ohm | 262114 - Amphenol RF
RF Connector MMCX Straight PCB Plug Through Hole 50 Ohm. Downloads. 262114 STP 3D Model (Size: 88 kb ) 262114 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
X-mount, CX-mount, MM-mount: FME-connection (supplied without cable). XP4-mount, CXP4-mount: Permanently attached 4 m cable terminated with FME-connector. XG-Combi mount: FME-connection and GPS (supplied without cable). XGP4-Combi mount: Permanently attached 4 m cable terminated with FME-connector for whip and 0.15 m RG 178 with MFME for GPS.
N-Type Plug to UHF Jack Adapter 50 Ohm Straight | 242155 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Scalable Quantum Computer Multicoax Cabling
In these applications, TR connectors are mated to the hermetic feedthrough on either end ensuring an impedance matched 50Ω channel between any two chambers. The feedthrough is fixed to a flange (such as an ISO disk) with screws in blind-holes from the inside of the vacuum. Lastly, the hermetic feedthrough is completely sealed using an epoxy ...
MIL-ST Connectors | Fiber Optic Connector | Military, Industrial
The MIL-ST Connectors is used by the military and by the industrial industry. These are designed to provide the best possible optical performance
SMB Right Angle Jack PCB Surface Mount Bulkhead 50 Ohm
RF Connector SMB Right Angle Jack PCB Surface Mt Bulkhead 50 Ohm. Downloads. 903-908J-51A PDF Customer Drawing (Size: 283 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Ceramic Antenna GPS 1218-1236 1559-1563 1574.42-1576.42 1597-1607 MHz ...
Antenna Connector Type: PCB Mount: Antenna Wireless Application: GLONASS, GNSS, GPS, QZSS, BDS, L1, Galileo, G1, B1, B1-2, E1: Band Type: Multi Band: Center Frequencies
www.temposonics.com
Table of contents 1. Contact information
2U3MX065X06Fxys0 - Amphenol Antenna Solutions
Panel, 2FT, 10-Port, 65°, (2x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz, Fixed Tilt