Search Results for fmc connector
6U6VT360X12Fxys5 - Amphenol Antenna Solutions
Canister, 4FT, 24-Port, Omni Pattern, XPOL, (6x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
Marine Antennas CXL 230-1/DAB - AMPHENOL PROCOM
This 0 dBd omnidirectional base station and marine antenna covers the terrestrial DAB (Digital Audio Broadcast) Band. The antenna is a ½ λ design and this means that it needs neither loading coils, ground-plane, radials nor other auxiliary arrangements.
SMA Jack to N-Type Jack Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 2400-3LW/... - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE40: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: White (RAL 9003) Wind Area: 0.02 sq. m / 0.22 sq. ft: Wind Load:
BNC Jack to MCX Jack Adapter 50 Ohm Straight | 242206 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40046-1 PDF Customer Drawing (Size: 237 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Dipole Antennas 7050085 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 1580 x 110 mm (L x H x D) Wind Load: 156 N (160 km/h) Weight:
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Marine Antennas CXL 5700-1/... - amphenolprocom.com
The CXL 5700-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 5700 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 50 Ohm. Downloads. 142293 PDF Customer Drawing (Size: 105 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SK0644-NBT: Export Control Classification Number: EAR99: Mil Qualified:
Industrial Process Control - amphenol-sensors.com
Industrial Process Control - amphenol-sensors.com
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
MU 1-X/..., MU 1-CX/..., MU 1-XG/..., MU 1-MM/... - amphenolprocom.com
X-mount, CX-mount, MM-mount: FME-connection (supplied without cable). XP4-mount, CXP4-mount: Permanently attached 4 m cable terminated with FME-connector. XG-Combi mount: FME-connection and GPS (supplied without cable). XGP4-Combi mount: Permanently attached 4 m cable terminated with FME-connector for whip and 0.15 m RG 178 with MFME for GPS.
www.connectpositronic.com
www.connectpositronic.com
2L2U3MT360X06Fwxys4A - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 617-906 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
Amphenol PCD Shenzhen
NACS 40A VEHICLE CONNECTOR 1 EA 2 P/N HVCON1MA40A m 0.06 m AR m 0.06 C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU P05B000002 SINGLE-WALL H.S.T: Ø2.5 WHITE P05B000006 SINGLE-WALL H.S.T: Ø6.0 WHITE AC Mode of Connection WITH UHF NACS connector Wire size and color Label CP: Control Pilot L2/N: Power Contact L1 ...