Search Results for food safe epoxy
Model 137B21B | PCB Piezotronics
Model 137B21B:Quartz, free-field, ICP® blast pressure pencil probe, 1000 psi, 1 mV/psi, BNC connector
Model 357A09 | PCB Piezotronics
Model 357A09:Miniature (0.6 gm) charge output accel., 1.7 pC/g, 10k Hz, titanium housing, 10-ft detachable cable
Model TLD086C03 | PCB Piezotronics
Model TLD086C03:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 500 lbf, 10 mV/lbf (2.2 mV/N), TEDS 1.0
Explosion proof vibration transmitter, velocity, RMS, 1.0 in/sec
PC420VR-10-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
Model 137B22B | PCB Piezotronics
Model 137B22B:Quartz, free-field, ICP® blast pressure pencil probe, 500 psi, 10 mV/psi, BNC connector
Model 137B24B | PCB Piezotronics
Model 137B24B:Quartz, free-field, ICP® blast pressure pencil probe, 250 psi, 20 mV/psi, BNC connector
Model 103B01 | PCB Piezotronics
Model 103B01:Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, integral 2-wire cable, accel. comp.
PCB Product Finder for Pressure Sensors (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Explosion-proof vibration transmitter, acceleration, peak, 5 g
PC420AP-05-EX Explosion-proof vibration transmitter, acceleration, peak, 5 g, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
Industrial Applications | Air Handling Units
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
Model 422E52 | PCB Piezotronics
Model 422E52:In-line charge converter, 10 mV/pC, +/-5V output, -5% frequency 5 Hz . [1] High frequency response may be limited by supply current and output cable length.
Ultra low power embedded accelerometer, TO-5 case, 50 mV/g
Embedded accelerometer; 50 mV/g sensitivity, ± 5% tolerance; 180 μW power consumption, 60 μA very low current draw, 0 μA current draw in power-down mode, operates down to 3 VDC; TO-5 standard housing, .36" x .38", 304L stainless steel case; weighs 3.2 grams
Vibration monitoring FAQs - Wilcoxon Sensing Technologies
Some of the most common processes to benefit from the iT Series are pharmaceutical, food and beverage, brewing, water and waste water, petrochemical, pulp and paper, and power generation facilities. The iT Series is effective for monitoring pumps, motors, fans, cooling towers, compressors, and gear boxes. Applying predictive maintenance ...
Model 118A07 | PCB Piezotronics
Model 118A07:Accepted by SAAMI, Ballistic shot shell pressure sensor, 15k psi, 0.28 pC/psi, 3/8-24 integral mtg
Model 422E53 | PCB Piezotronics
Model 422E53:In-line charge converter, 1 mV/pC, +/-5V output, -5% frequency 5 Hz . [1] High frequency response may be limited by supply current and output cable length.
Model 740M04 | PCB Piezotronics
Model 740M04:ICP® piezoelectric strain sensor, titanium hsg, 900 peak micro strain, 10-ft integral cable to 10-32 plug (EB)
Model M109D12 | PCB Piezotronics
Model M109D12:High pressure ICP® ballistic pressure sensor, 100k psi, 0.07 mV/psi, accel. comp, metric mount
Model 3741F12200G | PCB Piezotronics
Model 3741F12200G:Differential VC MEMS accelerometer, 13.5 mV/g, 200 g, 10 ft integral cable, pigtail termination.
Model 422E55 | PCB Piezotronics
Model 422E55:In-line charge converter, 0.5 mV/pC, +/-5V output, -5% frequency 0.5 Hz . [1] High frequency response may be limited by supply current and output cable length.
Model 208A33 | PCB Piezotronics
Model 208A33:Penetration ICP® force sensor, 1k lb comp., 500 lb tension, 5 mV/lb, removable hemispherical cap