Search Results for foot specialists of birmingham, 1 independence plaza suite 530, birmingham, al 35209
G800W305018EU | Board mount | Amphenol
Board mount - Header Plug - Pin Header 2.54mm Pitch Vertical,1x3Pin,Gold Flash,NY6T,6.1mm*2.5mm*3.0mm
Board-to-Board RF Connectors - Amphenol RF
The AFI interface utilizes a proprietary two-piece configuration that compensates for high axial and radial misalignment with industry leading float (0.030” [0.8 mm] radial and 0.040” [1.0 mm] axial). 50 ohm AFI connectors operate to 6 GHz and 75 ohm options support a maximum frequency of 3 GHz.
MASTER Connector Catalog - Clip.qxp Layout 1 - Amphenol MCP
Clip Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C504 10M006 004 3 U KEY FEATURES! 3.95L x 1.50W x 1.52H mm! Forward contact! Side protected
Model 352A24 | PCB Piezotronics
1: 039A28: Removal tool (for Model 352A24, 357A07) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1
Surface Mount Foam Sensor (SMF) - amphenol-sensors.com
Surface Mount Foam Sensor (SMF) Specifications Operating Temperature Range:-40°C to 105°C Storage Temperature Range:-20°C to 45°C R @ 25°C: 10,000Ω ± 2.0%
SeeHawk® Collect Software | Test & Measurement - PCTEL
Gain effortless visualizations of your network coverage and quality with this data collection software for PCTEL ® scanning receivers. Its rich feature set powers your drive tests and walk tests by enabling swift analysis, fast recognition, and easy data exporting for quick resolution of network issues.
Coaxial Inserts - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Coaxial Inserts including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Coaxial Inserts at Amphenol RF online.
Premier Marine Electronics & Accessories Supplier | Gemeco
Gemeco marine electronics is your one stop source for Airmar transducers, GPS mounts, & hard-to-find connectors. Trusted by dealers across the USA & abroad.
www.amphenol-industrial.com RADSERT™ Technical Information Application
1 RADSERT™ Type Example Part Number Rated Current Application Mated Part Above Board (Solder) C10-737495~499-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10-737407~412-XXX Crimp type: C10-737413~418-XXX Solder type: C10-737582~587-XXX or Busbar Pins
Features & Benefits Applications - SV Microwave
O: 561.840.1800 marketing@svmicrowave.com Rev. 0 (04/23) SV Microwave’s complete line of Extended Ferrule Cable Connectors increase the robustness of a cable
N|(rJ[,C Level Plus LevelLimit - Temposonics
Level Plus ® LevelLimit 操作手册 I 3 I 1. 联系信息 美国 常规 电话:+1-919-677-0100 传真:+1-919-677-2343 电子邮件:info.us@temposonics.com
F3041A7H111064E200 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F3041A7H111064E200
ICD15S13E4GX00LF | D-Subminiature High Density | Amphenol
10090769-P264ALF. D-Sub High Density Board Mount Connectors, Input Output Connectors, 26-Way Male Solder Bucket, 200 Mating cycles
Documentation - Downloads | Amphenol Socapex
Current page 1; Page 2; Page 3... Last page 12; Next page > Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance. Assistance. FAQ; Technical support; Export Control Classification Form; Certifications; Our distributors; STAY CONNECTED ...
RT072028PNH Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
RT002028PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 28 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 20
Z02H-4F7L1-11000 | CONTACT SPRING | Amphenol
Spring Contacts, Height 4.75mm, Copper Alloy T0.15mm
61083-101400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-101400LF.
TR Multicoax Series 20/40/70 - Amphenol Ardent Concepts
V 1.85 mm Male (VM) Example Part Number: TR40-SM-4X1-2.54-06KF For our full product portfolio, datasheets, additional resources/videos, case studies and app notes please visit our website at: www.ardentconcepts.com More Information For questions please contact us: Phone: (603)474-1760
Paladin 112Gb/s | Backplane Connector | Amphenol
Paladin's revolutionary architecture sets the benchmark for signal integrity performance in backplane interconnects. Exhibiting smooth linear transmission beyond 40GHz, the lowest crosstalk in the market, and consistent SI performance over its entire mat