Search Results for foot specialists of birmingham, 1 independence plaza suite 530, birmingham, al 35209
MFX-3975 - Size 16 Crimp Die for Stamped and Formed Contacts 14-16 AWG
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; A Series; AT Series; Tools; MFX-3975 - Size 16 Crimp Die for Stamped and Formed Contacts 14-16 ...
20021111-00006T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Board to Board Connectors. Contact us today for more details of Minitek127 ® , part number 20021111-00006T4LF.
Model 8530C-15 | PCB Piezotronics
Model 8530C-15:Pressure Sensor, 15 psia, absolute, 0.152 in face, 10-32 UNF-2A, 30 in cable
AT04-4P-BM01RED 4 Position PCB Flange Mount Receptacle, Pin - Amphenol Sine
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; A Series; BoardLock Series ...
G88MP081028CREU | Micro Power Plus | Amphenol
Amphenol is one of the leading manufacturers of Micro Power Plusontact us today for more details of Micro Power Plus, part number G88MP081028CREU
G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMC57A4AC05M
1) materials: coupling nut: machined aluminum, anodized contact: gold flash over copper alloy overmold material: thermoplastic color: yellow cable rating: ul awm style 2661,csa awm i/ii a/b,ft1 flame test, 300v,105°c cable jacket material: pvc color: yellow conductor insulation: pvc
Catalog - amphenol-antennas.com
VSWR <1.3:1 Maximum power 250 W Connector type see model number options above Lightning protection DC grounded Mec a ca C a ac e c Materials Aluminium Alloy Dimensions (Length x Width) 1210 x 320 mm 47.6 x 12.6 in Weight without bracket 3.5 kg 7.7 lbs ...
PCB Search Results (357B69)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Empty Hybrid Kit facilitating 5G roll-out - Amphenol Antenna Solutions
1 of 1 5G Ready NHK1000 is a Nokia mMIMO Installation Kit (MIK) enabling 5G mMIMO installation with uniform appearance on top of Amphenol Nodeline multiband passive antenna. NHK1000 is designed for easy integration of the Nokia n78 MAA (massive MIMO Adaptive Antenna), on top of passive antennas supporting up to 20 ports.
10127896-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector. Contact us today for more details of examax , part number 10127896-101LF.
Model 482A21 1-channel, line-powered, ICP® sensor signal cond ... - PCB
1-channel, line-powered, ICP® sensor signal cond., unity gain, BNC Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
Amphenol SF-NDYYYF0001-001M 1m (3.3') 400GbE QSFP-DD Cable - Amphenol ...
Amphenol 1m (3.3') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
Surface Mount Foam Sensor (SMF) - amphenol-sensors.com
Surface Mount Foam Sensor (SMF) Specifications Operating Temperature Range:-40°C to 105°C Storage Temperature Range:-20°C to 45°C R @ 25°C: 10,000Ω ± 2.0%
SMB Crimp Right Angle Plug RG-316 50 Ohm Non Magnetic
Body Finish: White Bronze: Body Material: Beryllium Copper: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
L717SDE09PA4CH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=8.08mm (0.318in), Row Pitch 2.84mm, 09 Pin, Flash Gold, Bright Tin Shell+Grounding Dimples, 4-40 Front Screwlock, Ground Tab with Boardlock
75869-101LF | Quickie® | Amphenol
Quickie® Wire to Board connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Straight, Double Row, 10 Positions
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for ...
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for Small Applications. Amphenol RF is pleased to expand our TNC product offerings with additional front mount bulkhead jacks designed to accommodate flexible ultraminiature coax cable types. These RF interconnects offer excellent electrical performance up to 9 GHz with some ruggedized designs providing waterproof IP67 sealed ...
IT Datacom | Markets | Amphenol
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards.