Search Results for ford motor co
Plug SIM serie3 Rack 2 modules Metallic Shielded Black nickel ...
Plug SIM serie3 Rack 2 modules Metallic Shielded Black nickel Polarization D Not mounted
ARC18-40SBR-P013 40 Position, Plug, Socket Contact, Size 16 - Amphenol Sine
ARC18-40SBR-P013 40 Position, Plug, Socket Contact, Size 16, Jackscrew, Bonded Front Seal, Keyed B, Reduced Diameter Rear Seal. Comparable to PN# DRC18-40SBE-P013
Meggitt Sensing Systems hires Senior Electrical Engineer - Wilcoxon ...
October 11, 2012—Germantown, MD - Meggitt Sensing Systems, the manufacturer of industry-leading accelerometers and vibration sensing products, announced today that it has hired Chris Kramm as Senior Electrical Engineer and Project Manager for Wilcoxon Research products. Mr. Kramm will work in the Research and Product Development group to design sensors and accessories for vibration ...
GigaStax Rugged PicoConn - Amphenol Aerospace
This board routes all the core signals on GigaStax Rugged onto headers for easy access, this includes:-Five gigabit ethernet ports: Routed onto five PicoBlade headers (using the same mapping as the rest of our boards).
Plug SIM serie3 Rack 2 modules Metallic Shielded Black nickel ...
Plug SIM serie3 Rack 2 modules Metallic Shielded Black nickel Polarization C Not mounted
CD-07AMMM-QL8D02: X-Lok Middle Size | Amphenol LTW
CD-07AMMM-QL8D02, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Each Quadrax contact can contain a fiber optic transmitter or receiver; Support for speeds up to 28.05 Gbps; Support for 1300nm multi-mode (for legacy protocols such as 100-Base-FX), 1310nm singlemode, and 850nm multi-mode wavelengths
51762-10702400AALF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51762-10702400AALF.
Plug SIM serie3 Monomodule Olive drab cadmium With standard cap ...
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
Mobile Mounts MG-Mount - amphenolprocom.com
Frequency: 27 - 400 MHz using standard whips 400 - 470 MHz using special -MG--whips
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
AP-93 1000 Hour Salt Spray REACH/RoHS Compliant Plating
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
2014-11Staff of The Month_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Handportable Antennas EFD 2412/...-SMA - AMPHENOL PROCOM
End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment.
Model 691A50/10 BNC Termination Enclosure Installation and ... - PCB
PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high ...
CA0162C22305012 Ecomate 4 Position (3 +PE) Circular Molded, - Amphenol Sine
CA0162C22305012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, M-F, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 5 Meter
Auto-Latching Medical Connector | Pulse-Lok Connector 357007⚕️
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 357007
BT High Temperature Connectors - Amphenol Aerospace | MIL-DTL-5015 ...
BT-M Connectors: BT-M firewall electrical connectors were specially designed for service where high-temperature performance and direct exposure to flame are prevalent.