Search Results for formula de paralelo ley de ohm
SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm | 132176 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm | 132176 JavaScript seems to be disabled in your browser.
SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 36 inches
Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. SMA Straight Plug to SMA Straight Plug RG-58 50 Ohm 500 mm 135101-04-M0.50.
BNC to RP-BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to RP-BNC Adapters designed for radio frequency applications. BNC to RP-BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Terminator Pl 0.5 W 75 Ohm | 202119 - Amphenol RF
BNC Terminator Plug 0.5 Watt Without Chain 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Omni Antennas 470.05.05.00-F190 - amphenolprocom.com
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 600 inches ...
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 600 inches (15240 mm)
TNC Jack LMR-240 4-Hole Flange 50 Ohm | 122523 - Amphenol RF
TNC Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm Isolated 122205 TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 122408 TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 122117
Antenas omnidireccional 4240.06-NF-1050 - amphenolprocom.com
Soporte De Montaje: 2141.01.00.00 (up to 120 mm dia.) (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately) Ambiental; Exposicion Al Calor: EN 60068-2-2 Test Bb 72 h 70 °C: Ciclismo De Temperatura: EN 60068-2-14 Test Nb 3 h -40 °C to +70 °C 1 K/min: Exposición A La Humedad:
Serie PT - Amphenol-Air LB
Am Kleinbahnhof 4 • DE 66740 Saarlouis • Telefon +49 6831 9810-0 • Telefax +49 6831 9810-20 • www.amphenol-airlb.de PT 04/15 Gedruckt auf chlorfrei gebleichtem Papier, Änderungen vorbehalten. VG 95328 MIL-C-26482, Serie 1 LN 29500 BS 9522 N 0001 NFC 93-422 NFL 54-125 Patt. 9522 N 0001 (603) Patt. 9522 F 0017 (105) Serie PT Amphenol ...
UG-59B/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
HN-Type Straight Clamp Plug RG-54 50 Ohm 082-816-1000 HN-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-16750 HN-Type Straight Flat Tab Jack Bulkhead 50 Ohm 082-843
MINIATURE ACCELEROMETERS - PCB
10 mV/g; 1.02 mV/(m/s²) 50 mV/g; 5.1 mV/(m/s²) 100 mV/g; 10.2 mV/(m/s²) Measurement Range; ± 500 g pk. ± 4905 m/s² pk; ± 100 g pk. ± 981 m/s² pk; ± 50 g pk
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
UHF Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 182330 UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance 083-1SPB-15RFX UHF Straight Crimp Plug RG-59 RG-62 50 Ohm 182101-10
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter C Key Code; AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter C Key Code. In stock. 095-820-109-10C. Find In Stock & Buy Now.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.238 Post 0.125 PTFE 132147-42 SMA PCB End Launch Jack Bulkhead 50 Ohm 0.074 PCB 132416 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-10604
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm ...
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 18 inches 095-725-117-018 SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm SMP-FS-C07-5 SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 9 inches 095-902-462-009
Ratcheting Hand Crimp Frame with Die Set | 47-10063 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20245) Hex Cavity Dimensions are 0.042 0.068 0.190 0.213
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
N-Type Crimp Straight Plug 50 Ohm Reverse Thread 172102H243RT N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm 082-202-1006 N-Type Straight Solder Plug 0.047-inch Conformable 50 Ohm 172322
N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
N-Type Straight Solder Jack RG-402 0.141 Inch Conformable Times Tflex 402 Bulkhead Front Mount 50 Ohm IP67 082-6784 Contact Us Subscribe and Stay Connected with Amphenol RF
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252129-10
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm MCX Right Angle PCB Jack Through Hole 50 Ohm | 252129-10 JavaScript seems to be disabled in your browser.
RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm | 112132RP JavaScript seems to be disabled in your browser.