Search Results for fpc connector 12 pins 1mm pitch
Fine Pitch FFC/FPC Connectors| Micro Board-to-Board - Amphenol CS
It also makes the manufacturing process more efficient. We offer a wide range of fine pitch FFC/FPC, Micro Board-to-Board, and Floating Board-to-Board solutions for a variety of applications where high density and robust performance is required. Our solutions also meet strict Automotive standards to support the growth in the automotive industry.
2.00mm FFC/FPC connectors with Autolock Mechanism
These connectors are offered in 5 to 16 contacts. This series features a cable thickness of 0.40mm and provides a durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0. These are also ideal for automotive, data, industrial, communication, consumer, and medical applications.
0.50mm Pitch FFC/FPC Autolock Connectors - Amphenol CS
F33M/F332/F323 series is a 0.50mm pitch Non-ZIF flex connector with an Autolock mechanism and surface mount termination. It comes with 6 to 68 contact positions in both right angle and vertical orientations. This series features a cable thickness of 0.33mm and provide the durability of 20 mating cycles. Its robust connector design makes it ...
59453-041110ECHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 4 Positions, Bottom Contact, 0.50mm (0.020in) Pitch.
0.21mm Super Low Profile FPC connector - Amphenol CS
Description. COMPACT, LOW PROFILE, AUTOLOCK CONNECTORS. F01C series is a 0.21mm pitch right angle Non-ZIF FPC connector with an autolock mechanism and surface mount termination. It has a high density design and low height 0.5mm. It features a cable thickness of 0.18mm and provide high retention force with locking arm.
Bergstak 0.80mm Pitch | FCI Basics - Amphenol Connectors
FCI Basics BergStak ® 0.8mm is a flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 9 sizes up to 200 positions. Housing and terminal profile guarantees support of up to 12Gb/s. Vertical versus vertical mating configuration. 40 to 200 position sizes in 20 position ...
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik ® FCI Basics 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions. Featuring a "breakaway" design, each connector can be cut or broken into ...
1.00mm Pitch FFC/FPC - F516/F526 Series - Amphenol CS
F516/F526 series connectors are 1.00mm pitch right angle ZIF flex connectors with front flip mechanism, and. surface mount termination. These connectors feature a height of 2.00mm and come in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles.
Energy Storage Systems
20mm (tooled in 1mm increments) • +/- 0.80mm of gatherability for blind-mate . ... FFC/FPC Connectors • From 0.21mm to 2.0mm pitch with various . ... pitch. Pin counts from 12~100pin • Automotive grade compliant to USCAR2 and . LV214 • Designed for BMS, battery pack, ...
TITLE PAGE REVISION 1mm CONTACT SPACING FPC CONNECTOR (HFW R-1/2ST HLF)
gs-12-598 type product specification title page revision 1mm contact spacing fpc connector (hfw_ _r-1/2st_ _ _hlf) 1 of 10 c ... 1mm contact spacing fpc connector (hfw_ _r-1/2st_ _ _hlf) 5 of 10 c authorized by date s.watanabe 28 may 2012 classification unrestricted copyright fci form e-3334 rev f
FCi Basics - Amphenol Connectors
Flexlock® / product presentation •Pitch: 2.54mm •Positions: Flexlock® FPC-to-Board connectors are designed to address the growing demands of the automotive market. Flexlock® is available in 2.54 mm pitch, 10 up to 30 positions, 3A/pin current capability, with Connector Positioning Assurance. Flexlock® is available in double row ...
Minitek Connectors | FCI Basics | Board-to-Board ... - Amphenol Connectors
They serve versatile applications like datacom, industrial, automotive, consumer, and military. 0.80mm, 1.00mm, 1.27mm, 1.50mm, and 2.00mm pitch signal connectors in board-to-board complement 2.50mm, 3.00mm, 4.20mm and 5.70mm power/hybrid offerings on wire-to-board that are rated up to 23A per contact. Stackable unshrouded and shrouded headers ...
Keeping Connections Simple - Amphenol Connectors
Pitch 3.00 mm Power / 1.00 mm Signal 2.54 mm 2.54 mm 2.54 mm 2.54 mm 2.54 mm Positions 2 to 8 Power 5 to 19 Signal 2 to 72 2 to 72 1 to 72 4 to 64 4 to 64 PCB Terminations SMT, CTW THT, SMT, Pin-in-Paste, Press-fit THT, SMT, CTW THT, CTW THT, SMT, PIP - 10 for Power 1.5 for Signal Operating Temperature
0.50mm pitch Flex Connectors - SFV10R-2STBE1HLF - Amphenol CS
Description. 0.50mm Flex Connector, SFV-R Series, 10 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash.
SFV12R-4STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm pitch Flex Connectors. 0.50mm pitch Flex Connectors - SFV12R-4STBE1HLF. Status Part: Active. Print. ... FCI Basics FFC FPC; Datasheet - SFVR; ... 0.50mm Flex Connector, SFV-R Series, 12 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash ...
HFW5R-2STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
Description. 1.00mm Flex Connector, HFW-R series, 5 Position, Top Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated Terminals, Halogen free.
SLW8S-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm pitch Flex Connectors - SLW8S-1C7LF. Status Part: Matured. Print. QUOTE REQUEST. Product Enquiry ... FCI Basics FFC FPC; ... 8 Position, Top Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant.
SFV6R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
Description. 0.50mm Flex Connector, SFV-R Series, 6 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free.
SFW4R-2STAE1LF | 1.00mm pitch Flex Connectors | Amphenol
Description. 1.00mm Flex Connector, SFW-R series, 4 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, Selective Gold plated Terminals with Tin-plate Solder-tail.
PCIe® Gen 4 & Gen 5 CEM connectors for High Speed Connections
Offered in 1.00mm pitch these, vertical card edge connectors provide support for 2.5GT/s for first generation PCIe ®, 5.0GT/s for Gen 2, 8.0GT/s for Gen 3 to 16GT/s for Gen 4 and, even further to 32GT/s per differential signal pair, providing an option for customers to upgrade directly to next-generation systems without additional cost in ...