Search Results for fpc connector 12 pins 1mm pitch
SMA Male Termination 8018-6005 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm Double D Mount
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm Double D Mount Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm0.400 Terminal Flush 172299-12.
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm. Downloads. SMP-MSSB-PCT STP 3D Model (Size: 79 kb ) SMP-MSSB-PCT PDF Customer Drawing (Size: 117 kb) SMP-MSSB-PCT HFSS 3D Comp Model (Size: 8249 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle;
Model 2220E | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 078G20 | PCB Piezotronics
Model 078G20:4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 20-ft, 1/4-28 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
Model 2075E | PCB Piezotronics
Model 2075E:Dual Purpose Shaker, 75 lbf pk sine force, 1" pk-pk stroke, through-hole armature for stinger attachment/modal testing, 3.25" diamete
Nadcap Accreditation for Laser Welding - PCB
Nadcap Accreditation for Laser Welding Has Been Awarded to PCB Piezotronics Inc., an MTS Systems company. March 22, 2017, Depew, NY – The PCB Piezotronics Depew, NY facility received National Aerospace and Defense Contractors Accreditation Program (Nadcap) accreditation upon successfully passing a Nadcap audit in Laser Welding.
Intrinsically Safe vibration transmitter, velocity, RMS, 3.0 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to RMS velocity vibration, 3.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Model 112A06 High temp (+660 F/+349 C) pressure probe, 5000 psi ... - PCB
accel. comp., 5-point cal ranges at 5kpsi, 500psi and 100psi UHT-12 Element Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Amphenol Interconnect India Pvt Ltd.
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
GS-12-0983 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION HDMI D TYPE RECEPTACLE CONNECTOR AUTHORIZED BY DATE 2 of 7 B Leif Shen 09/30/2011 CLASSIFICATION UNRESTRICTED This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI. No part of the information shown on the document may be used in any way or
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
Amphenol TACBeam FOM - Amphenol Fiber Systems International (AFSI)
Power: 3.3 VDC (3.0-3.6) or 12 VDC (5-18) or 24 VDC (18-32); 2W max 1. Output Power measured @ 1.544Mbps, PRBS 2 7-1, NRZ 2. Receive Sensitivity at BER 10-12 @ 1.544Mbps, PRBS 27-1, NRZ Additional configurations available About the TACBeam ® Fiber Optic Modem Amphenol Fiber Systems International (AFSI) offers the
7-16 Plug to 4.3-10 Jack Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
N-Type Plug to 4.1-9.5 Jack Adapter 50 Ohm Straight | 242281 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug AA-60091 50 Ohm 36 inches
Connector 1 Part Number: 901-10551: Connector 2 Part Number: 901-10551: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: ... SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-119-012.
300832 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 331324: Receptacle, Rear Panel-Mount
Amphenol FCI gs-12-203.pdf
This specification defines the IEC test requirements of the Millipacs (2 mm Hard-Metric) signal connector. These are required for Millipacs to comply with the IEC 61076-4-101 Hard Metric standards. 2.0 SCOPE
L L I S T A m - Amphenol Sine
MP10B23G5 MS10B23G5 12-10 3.0-6.0 Yes Gold 5µ” Part Number Size Wire Range (mm²) Plating MP10B23G10 MS10B23G10 12-10 3.0-6.0 Yes Gold 10µ” Male Female MP10B23G15 MS10B23G15 12-10 3.0-6.0 Yes Gold 15µ” SP12A1T-10 SS12A1T-10 4.0mm 4mm² Tin MS10B23G30 MS10B23G30 12-10 3.0-6.0 Yes Gold 30µ” Tooling, Stamped & Formed