Search Results for fpc connector
0.50mm Pitch FFC/FPC - F31W/F31Z/F314/F336 Series
VERTICAL ZIF FLEX CONNECTOR F31W/F31Z/F314/F336 series are 0.50mm pitch vertical ZIF flex connectors with slider mechanism and surface mount termination. These connectors feature a height of 4.25mm and are offered in 4 to 60 contacts. These series feature a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The ...
0.50mm Pitch FFC/FPC - F31S Series
0.50mm Pitch FFC/FPC - F31S Series Author: Amphenol Subject: F31S series is a 0.50mm pitch vertical ZIF flex connector with a vertical flip locking mechanism, surface mount termination, and dual contacts. Keywords: FFC Connectors; FPC Connectors; Aorora Connectors; Flex Connector Created Date: 6/8/2022 10:42:32 AM
Wire-to-Board Connectors | FCI Basics | Cable to Board | WTB Connector ...
USCAR-T2V2-compatible FlexLock ® 2.54mm FPC-to-Board connectors and WireLock ® 1.80mm pitch wire-to-board connectors are two automotive wire-to-board connector systems, newly introduced to the WTB family. AgilLink™ is another popular product series from Amphenol for wire to board headers.
fci connector | Amphenol Global Search | Amphenol
Flexlock® / product presentation •Pitch: 2.54mm •Positions: Flexlock® FPC-to-Board connectors are designed to address the growing demands of the automotive market. Flexlock® is available in 2.54 mm pitch, 10 up to 30 positions, 3A/pin current capability, with Connector Positioning Assurance.
Connectors | Products | Amphenol
FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch) F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability ...
0.50mm Pitch FFC/FPC - F31L Series
0.50mm Pitch FFC/FPC - F31L Series Author: Amphenol Subject: F31L series is a right angle ZIF flex connector with front flip lock, surface mount termination and double contact points. It features 2.55mm height and comes in 4 to 80 contacts. Keywords: FFC/FPC Connectors; F31L Series; ZIF flex connector Created Date: 11/16/2022 4:15:07 PM
FlexFast Flex-to-Board | Flex to Board | Amphenol
FlexFast™ FPC-to-Board connector compact design address the growing demand for automotive application market. The connector design is compliant to USCAR-T3V2 and LV-214 S1 specifications. JavaScript seems to be disabled in your browser.
0.50mm Pitch FFC/FPC Autolock Connectors - Amphenol CS
F33M/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an autolock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. 0.50mm Pitch FFC/FPC Autolock Connectors - F33M/F332 | Flex Connectors | Non-ZIF Cable Terminations
1.00mm Pitch FFC/FPC - F51L Series
CONNECTOR. F51L series is a 1.00mm pitch right angle ZIF flex connector . with a front flip locking mechanism, double contacts, and surface mount termination. This connector features . a height of 2.55mm and comes in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The ...
cStack™ Flex Cables | Mezzanine Connectors | Amphenol
Standard and custom flex circuit and connector designs are available. cStack™ Flex Cables | Mezzanine Connectors | Amphenol Amphenol's cStack flexible circuit assemblies are designed for applications where flexibility, space, weight and performance are critical.
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
Flexlock® for Simplifying Battery Management System Designs - Amphenol CS
FlexLock ® FPC-to-Board connector is a key solution that is designed with BMS in mind. This compact automotive grade connector is compliant with USCAR-T2V2 specifications. With a nominal current carrying capacity of 3A per contact, they are offered in two pitch sizes of 2.54mm and 3.20mm supporting 10 to 30 positions and 10 to 26 positions ...
0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and of
F3311A7H121024E200 | FPC/FFC | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm part number F3311A7H121024E200 ... FFC/FPC. PCIe. Automotive. Battery Connectors. Contacts. Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions.
0.50mm Pitch FFC/FPC - F331 Series
F331 is a ZIF Flex connector (Right angle) with back side . flip mechanism, small profile of 0.5mm pitch and 1.0mm . height and its Pin count is available from 4 to 45 contacts. TARGET MARKETS. 0.50mm Pitch FFC/FPC - F331 Series § Easy to operate § Strong FPC retention makes it vibration-proof § Ensures high Solderability § Ensures high ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
FFC/FPC. PCIe. Automotive. Battery Connectors. Contacts. Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. ... The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe® Gen 6 .
OPU SERIES - Amphenol Connectors
by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. FCI was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site.˜
Board-Level Connectors | Products | Amphenol
FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch) F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability ...
Learn More about Connector Mating Cycles - Amphenol CS
The mating cycle of a connector helps to estimate the life span of a connector in a particular application. For instance, while the mating cycle for a USB connector will be in thousands, a FFC / FPC connector will withstand only tens of cycles. This is because a USB connector is regularly connected and disconnected.
PCIe® Gen 4 & Gen 5 CEM connectors for High Speed Connections
A new application with advanced features using cutting edge technology is being introduced to the market every other day. This, in turn is mounting the requirement of high speed high reliable connector solutions. PCI Express (PCIe®) is a popular standard for various applications from small, mobile