Search Results for fpc connector
Minitek® 2.00mm Blind Mate Interface (BMI) Connectors - Amphenol CS
ALIGNING CONNECTOR. Minitek ® 2.00mm Blind Mate Interface (BMI) is a flexible and . comprehensive solution designed for application with a current rating up to 2A per circuit. It allows misalignment and provides floating for easy blind mate connections. BMI option is available in dual row with 8 or 12 circuits. These connectors provide an
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm. Downloads. SMP-FS-SBPCT STP 3D Model (Size: 76 kb ) SMP-FS-SBPCT PDF Customer Drawing (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMP-FS-SBPCT: Body Finish: Gold: Body Material: Brass:
TABLE OF CONTENTS Section page no. - Amphenol CS
may be replaced with a new connector 2 times without damaging the PCB. . Figure 2: ZipLine™ 6 pair / 1.8 mm pitch / 12 column connector assemblies . Form E-3334 Rev F GS-01-001 PDM: Rev:B Released .STATUS: Printed: Nov 28, 2010. NUMBER GS-20-094 TYPE APPLICATION SPECIFCATION TITLE PAGE REVISION 4 of 23 B ZipLine AUTHORIZED ...
Industry Standards | OCP | Amphenol Interconnect Product Corp
Connector for 2U Applications; OCP Busbars. Assembly (Kit) includes: Dual Busbar Sub-assembly (2 busbars and spacers) Protective cover; Power attachment protective cover; Studs (for mounting the power cables) Busbar Requirements: 12.2VDC ± 0.4 VDC; Recommended Power Density of 5 A/mm² (Desired is 3.5 A/mm²)
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Velok - Amphenol PCDAmphenol PCD
New, Velok is a small, light-weight, and easy to use rectangular connector designed for low and medium power applications. Its compact design allows for limited space access. Velok’s spring-loaded latch makes mating and unmating a snap by simply pushing to lock and unlock connection. The push lock provides convenient single-handed and ...
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications. The first generation of MT38999 supported two shell sizes and up to 24F ferrules, whereas MTC ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP-FS-LDPCT STP 3D Model (Size: 80 kb ) SMP-FS-LDPCT PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMP-FS-LDPCT: Body Finish: Gold: Body Material: Brass:
M12x1 series L-coded | power transmission from a device installed in ...
The field attachable connectors as well as the socket connectors with wire are tested according to railway approval DIN EN 45545-2:2016 R24 (flammability) and IEC 61373:2010-10 (shock/vibration). All variants meet the IP67 protection class in mated condition. The series M12x1 L coding is standardized according to IEC 61076-2-111.
MIL-Spec Hermetic Connectors - Martec
Our standard Mil-Spec hermetic connectors offer the highest performance capabilities for both general duty and severe environment applications.. Our standard hermetic connectors are available in a wide variety of Mil-Spec configurations. Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connectors are critical ...
Features & Technologies | Products | Amphenol Aerospace
Amphenol circular push/pull connectors are the industry-standard locking connector with quick disconnect features. Deep Space 38999 Designed for the frigid temperatures of space and other extreme cold-weather environments, Amphenol Aerospace’s new Deep Space 38999 series is perfectly suited for below-zero applications.
Lab Quality Push-On Adapter G-PF-59 - Amphenol Broadband Solutions
The G-PF-59 is a high-performance push-on F-connector adapter. The G-PF-59 has been specifically designed for high-volume testing environments demanding production efficiency, durability and reliability. This adapter utilizes precision specifications, and a special high-cycle-low-tension ground spring, allowing for low
TPC Wire & Cable Acquires The First Electronics Corporation (FEC)
Macedonia, Ohio – August 11, 2021 – TPC Wire & Cable (TPC), a portfolio company of Audax Private Equity, announced that it has completed the acquisition of The First Electronics Corporation (FEC), a leading supplier of manufactured custom cable assemblies for Military and Defense applications. Founded in 1955 and based in Boston, Massachusetts, FEC has grown to be the leading supplier of ...
VFD Cable Assemblies - Amphenol Sine
• 20A (Power), 5A (Signal) Max Current; 13-18AWG • 600V (Power), 30V (Signal) Max Voltage; 13-18AWG • High-performance, cost-effective • Available in High-Flex/TPE Yellow and Static/PVC Black Cable
Amphenol Fiber Optic Connectors F-143 Fiber Systems
systems such as termini, M28876, MIL-ST, TFOCA and the TFOCA-II® connector, which AFSI developed and patented. Altogether,AFSI has delivered millions offiber optic connectors globally. Whenever there is a need for superior cost-effective fiber optic systems and products that will stand up to demanding operating environments, you can rely on ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
FLOS Push-Pull Connector Series | Push Pull Connectors | Features ...
Metal push-pull connector series intermateable with Fisher, Lemo, ODU and Souriau.
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications. The first generation of MT38999 supported two shell sizes and up to 24F ferrules, whereas MTC ...
ment in this new connector series while meeting all of the requirements ...
EVO2 Connector Verification Amphenol Aerospace’s R-VPX EVO2 connector passed connector qualification per the VITA 46 and Telecordia GR-1217-CORE test specifications. Testing was conducted by a combination of Contech Research of Rumford, RI and by Amphenol TCS test lab in Nashua, NH. Amphenol Aerospace R-VPX EVO2 and TE’s RT3 connectors were
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. The use of a spanner nut can make assembly ...