Search Results for fpc connector
Stingray-9 - Amphenol PCDAmphenol PCD
Stingray features a magnetic, non-keyed mating system which allows the connector to be easily mated without the need for pre-alignment and eliminates the need to operate any coupling mechanisms. Stingray has been optimised for USB 2.0 & Ethernet protocols, and is an excellent solution for audio, power or data signals.
ZIPLINE VS BACKPLANE/MIDPLANE CONNECTORS - Amphenol CS
BACKPLANE CONNECTORS ZIPLINE VS ® BACKPLANE/MIDPLANE CONNECTORS OVERVIEW The ZipLine® connector system addresses customer demand for maximum signal density – a paramount requirement for future equipment platforms – at data rates up to 12.5Gb/s. The initial ZipLine® signal modules with 1.8mm column pitch
Amphenol Fiber Systems Products - Amphenol Fiber Systems International ...
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
F-Type Straight PCB Jack Through Hole 75 Ohm | 222141 - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 222141 STP 3D Model (Size: 798 kb ) 222141 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Installation video Installation instructions - Amphenol Broadband Solutions
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
Apex Galley Connector - Amphenol PCDAmphenol PCD
Tested to MIL-STD-1344 connector and EN 2591 contact standards, designed for legacy and new generation galley systems. Highly reliable and easy to use, it is also interchangeable and intermateable with other pre-existing equipment in the field. Features & Benefits:
Mini DisplayPort connection system for harsh environment - Amphenol PCD
Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). Humidity : 21 days, 43°C, 98% humidity. Temperature range : -40°C / +85°C. : RoHS compliant Applications : Data acquisition and transmission in harsh environment, radars, shelters, battlefield communication
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface: - Shell-to-shell with keying to allow for alternate positions - Insert plug to insert receptacle - MT contact guide pins
ENABLING THE ELECTRONICS REVOLUTION L-40969-029
For a 9-5 connector: If a banding backshell (FX-646409-510) or backshell extender (FX-646409-01X) is being used, assemble in the following order: 1. terminate contact 2. slide backshell without serrated ring past the contact 3. add ring 4. insert contact, slide backshell up to connector and
High Speed Contact Guide - Amphenol Aerospace
Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
Mounting Flange - Amphenol PCDAmphenol PCD
The Mounting flange with clinch nut works with a cylindrical square flange connector. It is ideal for rugged areas where installation and vibration is a concern. Amphenol PCD offers full, ¾ and ¼ perimeter flanges that are available with or without polyamide primer coating per MIL-PRF-23377 Type 1. Documents;
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm A Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) fa1-nasp-pcb-2 IGS 3D Model (Size: 631 kb ) FAKRA Technical Resource Guide (Size: 908 kb)
High Speed/Fiber Optics Connectors & Cables - Amphenol Aerospace
Amphenol Aerospace designs and manufactures a broad range of Contacts, Connectors, and Cable Assemblies utilizing High-Speed Contacts and Fiber Optic Termini for high-speed applications throughout the Military and Aerospace markets.. High Speed Contacts. High Speed Contacts include Octonet Contacts, a 10G Ethernet-complaint size 8 contact in both crimp and PC tail versions; Quadrax Contacts ...
f-143-connector - Amphenol Fiber Systems International (AFSI)
f-143-connector - Amphenol Fiber Systems International (AFSI)
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
R-VPX VITA 46 Connector System | VITA Connectors | Rectangular ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 222153 - Amphenol RF
RF Connector F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222153 PDF Customer Drawing (Size: 210 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: