Search Results for fpc connector
Minitek® Multipitch 1.25mm and 1.5mm Wire-to-Board Connector System
The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. Keywords: Minitek® Connectors; Minitek® Multipitch Wire-to-Board Connectors; Multipitch Connectors; Wire-to-Board Connectors; Multipitch 1.25mm Connectors; Multipitch 1.5mm Connectors Created Date: 6/14/2023 8:00:02 PM
High Current Pin Contacts - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. View Product First Name. Last Name. Job Title. Email address. Company ...
F-Type Straight PCB Jack Through Hole 75 Ohm | 531-40193-HF - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 531-40193-HF PDF Customer Drawing (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Matte Tin: Contact Material:
F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm
RF Connector F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm. Downloads. 222144 PDF Customer Drawing (Size: 37 kb) 222144 STP 3D Model (Size: 746 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip IP67 M Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01E1 PDF Customer Drawing (Size: 317 kb)
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM2-NXRP-PCB-1 PDF Customer Drawing (Size: 345 kb) FM2-NARP-PCB-1 STP 3D Model (Size: 2178 kb )
for Printed Circuit Board Applications
connectors are encouraged to refer to page 46-48 and ask for Amphenol Rect-angular Product catalogs. How To Select a Cylindrical Connector for a PCB Application The data provided in this catalog is bas ed on three cylindrical connector series: MIL-DTL-38999 Series I, II and III, MIL-C-26482 Series 1, and MIL-C-5015.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
FLTStack 0.50mm Floating Board-To-Board Connector - Amphenol CS
(BTB) connector designed to operate a minimum of ±0.50mm floating range in the XY directions. It features a self-cleaning function, vibration resistance and self-alignment for easier mating. In addition, it supports up to 3Gb/s communication data rates. It features a fine pitch design at 0.5mm and supports current rating up to 0.5A/ pin.
RFM Power - RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors,they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
Ground Plane Connectors - Amphenol Aerospace
MIL-DTL-38999 type connectors are available with metal inserts to maintain a common ground plane with the connector shell for all the shielded contacts contained in the connector. These electrical connectors are available for all MIL-DTL-38999 insert patterns using size 16, 10, 12 or 8 contacts. Options include crimp termination and printed ...
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface: - Shell-to-shell with keying to allow for alternate positions - Insert plug to insert receptacle - MT contact guide pins
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
www.menocs.com Disclaimer Pese note tt te ove inormtion is sect to cne witot notice. TECHNICAL INFORMATION Minitek® Pwr 5.70 Connector System MATERIAL § Board Connector: High-conductivity Copper with optional Tin and Gold plating § Header Housing: LCP, Black & Natural, UL94V-0 § Receptacle Housing: Nylon 66, Black & Natural, UL94V-0 & UL94V-2 § Crimping Terminal: High-conductivity Copper ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
FME Plug to N-Type Plug Adapter 50 Ohm Straight | 192109 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
8-Channel Ethernet Switch & Copper-to-Fiber - Amphenol Aerospace
Four channels of 850nm multimode fiber Ethernet come in on separate connector utilizing Amphenol CTFQuadrax copper to fiber technology. 28V power comes in on separate standard 38999 connector -40C - +85C operating temperature and meant for military/commercial aerospace environments.
Fiber to Antenna (FTTA) Interconnect Solutions | Fiber Optic Connectors ...
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.