Search Results for fpc connector
SMB PCB Through Hole Straight Jack 50 Ohm | 142136-10 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 142136-10 PDF Customer Drawing (Size: 27 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
TPC's Do's and Don'ts of Ethernet Cable Installation Sheet - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
N-Type Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 172323 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
VITA 66.1 and 66.4 | VITA 62 VPX Solutions | Power Supplies ...
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 - Solder Tail | High Speed Connectors | MIL-DTL-38999 Connectors | Circular Connectors | Products | Amphenol Aerospace
SMA PCB End Launch Plug 50 Ohm Square Flange High Frequency 0.010 Pin
RF Connector SMA PCB End Launch Plug 50 Ohm Sq Flange High Frequency 0.010 Pin. Downloads. 901-10588 PDF Customer Drawing (Size: 118 kb) 901-10588 STP 3D Model (Size: 377 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10588 HFSS 3D Comp Model (Size: 20809 kb ) Product Life Cycle. Product Life Cycle;
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
NUMBER GS-12-149 PRODUCT SPECIFICATION - Amphenol CS
4.2.1 MIL-STD-1344A: Test Methods for Electrical Connectors 4.3 Other Standards and Specifications 4.3.1 UL 94 V-0: Flammability 4.3.2 EIA 364: Test Procedures for Electrical Connectors, Sockets and Coaxial Contacts 4.4 FCI Specifications: 4.4.1 BUS-03-601:Current Rating/30BUS-03-601: Current Rating/30oC Temperature Rise
Model 691A51/02 Platinum BNC Termination Box Installation and ... - PCB
To connect cable, push down on the top spring loaded terminal strip connector. Push the conductor into the connector (front), then remove the screwdriver. This will clamp the cable conductors onto the terminal strips. Slightly pull on the conductor to make sure that it was installed correctly. Tighten the cable clamp nut located on
HDPE Below Grade Enclosure - Amphenol Broadband Solutions
The Amphenol HDPE Below Grade Enclosures (HBGE) are lightweight, molded polyethylene handholes. Designed for light duty placements (parkway/greenway applications), these sturdy below grade enclosures serve a variety of purposes in telecommunications, wireless, utility, Broadband CATV and municipality networks.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
SMP Right Angle Crimp Plug RG-316 50 Ohm Non-Magnetic
RF Connector SMP Right Angle Crimp Plug RG-316 50 Ohm Non-Magnetic. Downloads. SMP-FR-C08-3-R STP 3D Model (Size: 188 kb ) SMP-FR-C08-NM PDF Customer Drawing (Size: 137 kb) Non-Magnetic SMP Solutions Overview (Size: 224 kb) Crimp Solder Right Angle Assembly Instructions (Size: 143 kb) Product Life Cycle.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
PLUGS - Amphenol Sine
ecomate Connectors; ecomate Aquarius; 16-9 (4+5) Position Mix; PLUGS; PLUGS ( total items: 4 ) Sort by: RTS6BS16N09P03 Straight plug with cord grip, 9 (4+5) positions, shell size 16, pin contacts, silicone rubber seal. REQUEST A QUOTE. RTS6BS16N09S03 Straight plug with cord grip, 9 (4+5) positions, size 16, socket contact, silicone rubber seal ...
Rugged Junction Boxes - Amphenol Aerospace | Rugged VPX Media ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Aerospace 12-CHANNEL RUGGE D ETHERNET SWITCH
The switch is manufactured using derivates of Amphenol’s MIL-DTL-38999 Series III connectors. These connectors contain standard AS39029 qualified Size 22D contacts and Octonet contacts. Amphenol’s Octonet contacts are a proven design used in a variety of military programs. The Octonet is a Size 8 contact that houses four differential pairs ...
NF-LCF12-CP01 - N Female Compre - RFS Technologies
All RFS Technologies' connectors are fully tested for mechanical and electrical compliance to industry specifications. Sealing against outer conductor and jacket by means of the o-ring and 360° compression fit. Multifunctional, self-lubricating HighTech polymer assembly locks on cable corrugation, avoids electrochemical potential differences ...
Specifications - Amphenol PCD
NANO PEGASUS- MINIATURE ETHERNET CONNECTOR Specifications Item Specification Shock 300G 3 Axis Vibration 43.9G Random Flammability & Toxicity Meets FAR Par 25 Appendix F, Part 1 Fluid Resistance Skydrol, Ethylene Glycol, Jet A, more DWV 250VAC @ Sea-level; 100VAC @ 70k ft Salt Spray 5% solution @ 70K ft Temperature -65°C to +175°C