Search Results for fpk-1912-03
Clamp CC5516 Size 04 - amphenol-airlb.fr
Clamp CC5516 Size 04
Clamp CC5516 Size 07 - amphenol-airlb.fr
Clamp CC5516 Size 07
B75 High Wide Chirp, 600W, 12° Tilt, Furuno 12-Pin, DT
Installation D-17-280-03. Installation D-17-364-01. Installation D-17-573-01. Wiring D-20251. Wiring D-91-1322. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors.
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
B175 High Wide Chirp, 1kW, 0° Tilt, No Connector, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Clamp ABS2195 Size 07 - amphenol-airlb.fr
Clamp ABS2195 Size 07
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
PM265 Low-High Chirp, 1kW, Garmin 12-Pin, DT - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth
B75 High Wide Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
Installation D-17-280-03. Installation D-17-364-01. Installation D-17-573-01. Wiring D-20628. Wiring D-91-1322. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors.
B75 Medium Chirp, 600W, 20° Tilt, Furuno 12-Pin, DT - AIRMAR EMEA
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
SGX - Quality Documentation
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
SS175 Medium Chirp, 1kW, 20° Tilt, Navico BL, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
3082-6524-dB - Model
-03 3 ±0.3-04 4 ±0.3-05 5 ±0.3-06 6 ±0.3-07 7 ±0.5-08 8 ±0.5-09 9 ±0.5-10 10 ±0.5-11 11 ±0.5-12 12 ±0.5-15 15 ±0.5-20 20 ±0.5-30 30 ±0.75-40 40 ±1.25 b updated to new format 13-094 4-18-13 t.kuhn qty. part number description item no. x 3082-6524-db attenuator, type n, m-f 1 ta-3082-6524-dbu assembly, attenuator, type n, m-f ...
B75 Medium Chirp, 600W, 20° Tilt, M&M Transducer, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
2082-6510-dB - Model - XMA Corp
-03 3 ±0.3-04 4 ±0.3-05 5 ±0.3-06 6 ±0.3-07 7 ±0.5-08 8 ±0.5-09 9 ±0.5-10 10 ±0.5-11 11 ±0.5-12 12 ±0.5-15 15 ±0.5-20 20 ±0.5-30 30 ±0.75-40 40 ±1.25 f redrawn in solidworks;included marking 15-223 7/15/15 t.kuhn 01-30 db 40 db part number description item no. ta-2082-6510-db attenuator, sma, air cooled, 5w, up to 12.4 ghz
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Furuno 10-Pin, DT
Installation D-17-280-03. Installation D-17-458-01. Installation D-17-573-01. Installation D-19070. Wiring D-20631. Wiring D-91-1323. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester.
B285 High Wide Chirp, 1kW w/ FB, Furuno 10-Pin,DT
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready B285HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
2 JS8746 Specifications Part Number L / mm K / mm Tolerance 0-70°C / ± °C JS8746A-0.20 1000 50 0.20 JS8746B-0.20 2000 50 0.20 JS8746C-0.20 3000 50 0.20
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F