Search Results for fpk-1912-03
B75 High Wide Chirp, 600W, 12° Tilt, Furuno 12-Pin, DT
Installation D-17-280-03. Installation D-17-364-01. Installation D-17-573-01. Wiring D-20251. Wiring D-91-1322. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors.
Home - Amphenol Canada
Home - Amphenol Canada
B175 High Wide Chirp, 1kW, 20° Tilt, Furuno 12-Pin, DT
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Furuno 10-Pin, DT
Installation D-17-280-03. Installation D-17-458-01. Installation D-17-573-01. Installation D-19070. Wiring D-20631. Wiring D-91-1323. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester.
B75 Low Chirp, 600W, 0° Tilt, Furuno 12-Pin, DT - AIRMAR EMEA
300 W. Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking.
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
Products - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
B265 Low-Medium Chirp, 1kW, w/ FB, Navico BL Y-Cable, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power for great deep to mid-depth performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth
3082-6524-dB - Model
-03 3 ±0.3-04 4 ±0.3-05 5 ±0.3-06 6 ±0.3-07 7 ±0.5-08 8 ±0.5-09 9 ±0.5-10 10 ±0.5-11 11 ±0.5-12 12 ±0.5-15 15 ±0.5-20 20 ±0.5-30 30 ±0.75-40 40 ±1.25 b updated to new format 13-094 4-18-13 t.kuhn qty. part number description item no. x 3082-6524-db attenuator, type n, m-f 1 ta-3082-6524-dbu assembly, attenuator, type n, m-f ...
Assembly - Amphenol Sine
(03-a) C091 11H003 000 5 U C091 11H003 002 5 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number for cable diameters 4-8,5mm Part number for cable diameters 8,5-10,5mm 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the ...
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
2 JS8746 Specifications Part Number L / mm K / mm Tolerance 0-70°C / ± °C JS8746A-0.20 1000 50 0.20 JS8746B-0.20 2000 50 0.20 JS8746C-0.20 3000 50 0.20
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
2082-6510-dB - Model - XMA Corp
-03 3 ±0.3-04 4 ±0.3-05 5 ±0.3-06 6 ±0.3-07 7 ±0.5-08 8 ±0.5-09 9 ±0.5-10 10 ±0.5-11 11 ±0.5-12 12 ±0.5-15 15 ±0.5-20 20 ±0.5-30 30 ±0.75-40 40 ±1.25 f redrawn in solidworks;included marking 15-223 7/15/15 t.kuhn 01-30 db 40 db part number description item no. ta-2082-6510-db attenuator, sma, air cooled, 5w, up to 12.4 ghz
Thermometrics NTC Type BR Series Datasheet
2 Type BR Series Specifications Type BR Series dimensions Type BR11/14/16/23 Thermal and Electrical Properties The following lists the thermal and electrical
Thermal-Magnetic Circuit Breakers 3600/3900
2 - 56 www.e-t-a.com Issue A Thermal-Magnetic Circuit Breakers 3600/3900 2 14 63 752 20 2 38 12.5 operating area (reinforced insulation) mounting area.787.079 1.50.492 Dimensions Internal connection diagrams
www.sgxsensortech.com
Issue 2 (2009-03-02) IECEx SIR 04.0031U Page 1 of 4 Issue No: 12 Current 2022-10-04 SGX Europe sp. Konduktorska 42 Katowice 40-155 Poland z 0.0. 'IR-Series Gas Sensors' This component is NOT intended to be used alone and requires additional consideration when incorporated into other equipment or systems