Search Results for fpk-1912-03
SGX - Quality Documentation
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Clamp CC5516 Size 07 - amphenol-airlb.fr
Clamp CC5516 Size 07
Clamp ABS2195 Size 06 - amphenol-airlb.fr
Clamp ABS2195 Size 06
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
B175 High Wide Chirp, 1kW, 0° Tilt, No Connector, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
B75 Medium Chirp, 600W, 20° Tilt, Navico 9-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
Clamp CC5516 Size 04 - amphenol-airlb.fr
Clamp CC5516 Size 04
HCA618-50JFN - 6 1/8' Air Dielectric Cable, flame retardant/ halogen ...
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 0.5 0.01 0.00 2500 1 0.02 0.01 1770
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
B75 High Wide Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
Installation D-17-280-03. Installation D-17-364-01. Installation D-17-573-01. Wiring D-20628. Wiring D-91-1322. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors.
B75 High Wide Chirp, 600W, 12° Tilt, Furuno 12-Pin, DT
Installation D-17-280-03. Installation D-17-364-01. Installation D-17-573-01. Wiring D-20251. Wiring D-91-1322. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors.
Clamp ABS2195 Size 07 - amphenol-airlb.fr
Clamp ABS2195 Size 07
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
B75 Low Chirp, 600W, 0° Tilt, Furuno 12-Pin, DT - AIRMAR EMEA
300 W. Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking.
B75 Low Chirp, 600W, 12° Tilt, No Connector, DT
300 W. Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking.
PM265 Low-High Chirp, 1kW, Garmin 12-Pin, DT - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth
Assembly - Amphenol Sine
(03-a) C091 11H003 000 5 U C091 11H003 002 5 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number for cable diameters 4-8,5mm Part number for cable diameters 8,5-10,5mm 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the ...
SS175 Medium Chirp, 1kW, 20° Tilt, Furuno 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
B75 Medium Chirp, 600W, 20° Tilt, Furuno 12-Pin, DT - AIRMAR EMEA
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F