Search Results for free it certification courses
Model EX378B02 | PCB Piezotronics
The EX378B02 includes a 1/2" Free-field microphone cartridge, preamplifier, and system calibration, compliant with Intrinsic Safe. Nominal Microphone Diameter: 1/2" ... ATEX Certification IECEx Certification Cert 1 IECEx Certification Cert 2 ETL Mark. Build Out Your Measurement Chain. Other; Model: 079A06. Windscreen (for 1/2-inch microphones)
2014-08 the training of senior office software_Amphenol Assembletech
On August 12th, 2014, the first course of senior office software was held successfully. In the end of all the courses ,the trainees who passed the exam will be awarded the national vocational qualification certification of the Office software application (national occupational qualification level 3).
CMR TUNISIA CHANGES - CMR Group
Embracing the latest integrated quality management system: ISO9001, ISO14001 and OHSAS18001 which includes aspects of TS16949 certification, and the lean production process Six Sigma, CMR Tunisia can deliver truly cost competitive, high performance and precision engineered wiring harnesses, sensors and electronics for world-wide capital ...
Calibration and Repair - PCB
Calibrations of PCB sensors performed at our headquarters include free replacements of worn or outdated accessories. Our five global service centers offer a variety of sensors and system calibrations compliant to ISO 17025 by leading national bodies, offering confidence in the calibration process and the procedures of each facility.
Press Release: PCB Model 378A08 low noise ¼” free-field microphone and ...
July 18, 2024 - Depew, NY - PCB Piezotronics (PCB®) is introducing new Model 378A08 low noise ¼" (6mm) diameter free-field microphone and preamplifier system with multiple sound field usage capability. Model 378A08 measures to 25 dBA within a low profile prepolarized (0V) design. Model 378A08 features: Low noise – 25 dBA (22 dBA typical)
CEMM THOME, spol. s.r.o.
It is easy to adapt to any common driver PCB. Each FREE LED module is independently mounted in a standard plastic connector, carrier or bezel doing future redesigns easier. Adaptable to customer specifications - Quantity of FREE LED modules - Power up to 150 mA per string @ 13.5 V - Wire length - Connector type - Electronics protection
Level Plus - Temposonics
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Model 137B23B | PCB Piezotronics
Model 137B23B:Quartz, free-field, ICP® blast pressure pencil probe, 50 psi, 100 mV/psi, BNC connector . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request ... Calibration Certificate Finder; Sensors for Test & Measurement. Accelerometers.
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421) L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2) N Magnet slider longer ball-jointed arm (part no. 252 183) O No position magnet S Magnet slider joint at top (part no. 252 182)
Military - Amphenol RF
Cadmium-free, non-reflective black zinc cobalt for covert and military applications. RoHS and REACH compliant, and does not compromise RF performance or conductivity. Conductive and corrosion resistant. Extreme Exposure RF Interconnect . Environmentally friendly, chromium-free tin nickel plating for extreme exposure settings. RoHS and REACH ...
Temposonics
1/ - have received adequate training for commissioning and service operations - are familiar with the operation of the device and know the information required for correct operation provided in the product documentation. Symbol Meaning This symbol is used to point to situations that may lead to material damage, but not to personal injury.
PCB Search Results (microphone)
Toll-free (in the US): 800-828-8840 Fax: 1-716-684-0987 ... Calibration and certification of Model 831 or 831C with 378A04 microphone (831-LOWN or 831C-LOWN). Microphone and SLM calibrated separately. Results not fully IEC 61672-3 compliant. Product Datasheet. Model: TRP018.
Model 377B02 | PCB Piezotronics
Model 377B02:1/2" free-field, prepolarized condenser microphone, typical sensitivity= 50 mV/Pa (+/-1.5 dB), 3.15 Hz to 20 kHz (+/-2 dB).
Strain Sensors | PCB Piezotronics
Training; Sensors for Test & Measurement > Strain Sensors. Strain Sensors. Conventional strain sensors are based on strain gage technology. In order to effectively measure the strain values in a force or load measurement application, a full, 4 element strain gage bridge circuit is utilized. ... ICP® Free-Field Blast. Endevco Piezoresistive ...
Temposonics
6 Temposonics® R-Series SSI Operation Manual Temposonics® R-Series SSI Operation Manual Measurement contents (optional: box no. 20) Note: Choose “9” in box no. 18 and 19. 1 Position measurement 2 Differentiation measurement 4 3 Velocity measurement 4 Position measurement + temperature measurement (only with data length = 24 bit)
Support - PCTEL
General Support. For inquiries related to topics such product availability, lead times, and shipping, reach out to your sales representative or our customer service teams:
Calibration Services | PCB Piezotronics
These accreditations by the leading national bodies offer confidence in the calibration process and procedures of each facility. By calibrating test equipment, functioning and accuracy is proofed and documented in the calibration certificate. Repair or adjustment is not carried out during a calibration.
Microphone & Acoustics FAQ | PCB Piezotronics
Frequently Asked Questions Microphones & Acoustics. Get your most commonly asked acoustics questions answered. Section I: Definitions and Terminology Section II: Microphone Recommendations Section III: Calibration and Testing Section IV: Specification Clarifications Section V: Specialty Microphone Applications Section VI: Maintenance and Handling If you don’t see the answer to your question ...
Applications | PCB Piezotronics
As a division of PCB Piezotronics, Inc., Larson Davis guarantees Total Customer Satisfaction through our outstanding limited warranty, our no-charge, 24 hours toll-free technical support and worldwide customer service. Read More >>
ICP® Free-Field Blast Pressure Sensors | PCB Piezotronics
Series 137B quartz, free-field, ICP® blast pressure pencil probes are offered with both 10-32 coaxial jack and BNC electrical connectors. The pencil probes feature an extremely fast microsecond response time, with resonant frequency above 400kHz.