Search Results for free serial number search
) soot sensor
CAN. Serial, RS-232 communication of measured data is also available as an output along with CAN messages Operating Frequency Range 2.1 – 2.2 GHz Accuracy ± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor ...
TNC Crimp Jack 4-Hole Flange 50 Ohm | 122460 - Amphenol RF
RF Connector TNC Crimp Jack 4-Hole Flange 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
IMI Sensors - A PCB Piezotronics Division Vibration Switches
Toll-free in the USA 800-959-4464 716-684-0003 Technical Specifications Model Number Series 686C Measurement Range (pk) 0.25 to 4.0 in/sec 4.5 to 8.0 mm/sec Frequency Range (±3 dB) 180 to 60k cpm 3 to 1000 Hz Power 24 to 240 V AC/DC, 50 to 60 Hz Relay Types SPST Form A or B MOSFET Relay Rating 0.5A 24 to 240 V AC/DC
5/8M-TL540TI - Cabelcon
Connector database Home . About us
CTOS-CTOL-debords.qxd (Page 1) - Amphenol-Air LB
Number of channel 1, 2 or 4 2, 4, 6 or 8 Insertion loss Multimode 50/125 @ 1300 nm (per mated pair of plug) DEL source : 1.5dB typical ; 2dB max Single mode LASER source: 0.8dB typ ; 1.2dB max Durability 10000 mating min MIL-STD-810E Operating temperature -40°C, + 85°C MIL-STD-810D Vibrations 10 to 2000Hz, 10g, 1.5 mm p/p, 3 directions MIL ...
main | Cool-Seal 22-18 GA Sealed Butt Splice - ecomm.gemeco.com
Cool-Seal 22-18 GA Sealed Butt Splice. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
3652-80 12-Channel and 3652-81 6-Channel 2/4-Wire E&M/Transmission-Only ...
E&M/Transmission Only (TO) Channel Units. This document covers model numbers 3652-80 and 3652-81. 1.2 Document Status This document is reprinted to add E&M circuit diagrams. 1.3 Equipment Function The 2/4-wire E&M/TO unit is part of the 360-80 Intelligent Channel Bank (ICB). 1.4 Equipment Location/Mounting
Receptacle Standard 2 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
2010-01-02 The eighth xiamen international marathon, 136 staffs take ...
The eighth xiamen international marathon, 136 staffs take part in it. Last:2010-11-07 Table tennis competition was successfully held at the Debao badminton hall on the Nov.7th 2010 Next:2013-03-28 Amphenol Table Tennis Games
BMMA Female PCB Edge Launch Connector, .068" PCB Thickness
The perfectly designed BMMA Female PCB Edge Launch Connector, .068" PCB Thickness" 1421-60014 from SV engineers. Explore the product's detailed information.
Magnetostrictive Liquid-Level Transmitters - Temposonics
Document Part Number: 550675 Revision E 11/2019 LPS1A1E24D0XXXXU08100S SoCLEAN® Bioreactors Application Note APPLICATION OVERVIEW Automatic tank gauging of the level in bioreactor for proprietary liquids that can cost upwards of $100,000 per 1/8 ". The highest level of accuracy is a must to monitor the process and prevent the loss of a batch.
00158130202 - Amphenol Air LB
Socket Model ASNE0251 14 contacts #16 Without contact
TNC Right Angle Plug to TNC Straight Plug LMR-400 50 Ohm 12 inches ...
Distributor Inventory Search; Compliance Center; Coaxial Cable Guide; Competitor Cross Reference; Assembly Instructions; Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; ... Connector 1 Part Number: 031-6873: Connector 2 Part Number: 031-6878: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil ...
main | Right Angle M-359 UHF Adapter
Right Angle M-359 UHF Adapter. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 18 ...
SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 18 inches (457 mm)
Single band, panel antenna with fixed electrical tilt
Total Number of Connectors Antenna has 2 connectors located on the center (back) of the antenna Connectors Per Band 696-900 MHz 2 Connectors, Elongated 7/16-DIN Female (EDIN) Lightning Protection Direct Ground Mechanical Characteristics Dimensions (Length x Width x Depth) 2405 x 285 x 132 mm 94.7 x 11.2 x 5.2 in Depth with z-brackets 170 mm 6.7 in
Type PTO Series - amphenol-sensors.com
Part Number Replacement for R @ 25°C (±30%) Ω Switch Temperature, T b A (max) mm B (max) mm C (ref) mm D (ref) mm L (min) mm 12 YQS5893PTO YS5893PTO (RL5305-2.5-110-12-PTO) 2.5 120°C 15.24 4.06 5.0 0.6 25 12 YQS5898PTO YS5898PTO (RL3005-25-110-12-PTO) 25 120°C 8.89 3.81 5.0 0.6 25
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Number of Sectors, Sector Spacing and/or Pattern Shape 3 Sectors, 120° Spacing, Clover-Shape Lightning Protection Direct Ground Mechanical Characteristics Antenna Dimensions (Height x Diameter) 610 x 371 mm 24.0 x 14.6 in Weight without Mounting Bracket Kit 11.8 kg 26.0 lbs Antenna Volume 0.07 m3 2.3 ft3 Survival Wind Speed 241 km/hr 150 mph
Clamp CC5516 Size 12 - amphenol-airlb.fr
Clamp CC5516 Size 12
Technical Specifications - Marport
Uplink frequency 30 to 60 kHz Range to vessel up to 2500 m* Data update rate Trident Down Looking Down only: Ranges from 20 to 160 m: Echogram, temperature, depth, pitch, roll, battery level @2 s ...