Search Results for friedman test
SeeHawk® Collect Software | Test & Measurement - PCTEL
Generate printable, customizable reports from PCTEL® scanning receiver data within minutes of completing a drive or walk test with SeeHawk® Touch or Collect. SeeHawk Reports even merges multiple data sets, simplifying multi-day benchmarking or site survey campaigns.
Technical notes - Wilcoxon Sensing Technologies
Accelerometer mounting considerations - technical note > Basic mounting techniques for accelerometers allow qualified field technicians to install vibration sensors in a variety of applications and environments.
Model 176A07 | PCB Piezotronics
Model 176A07:Charge output pressure sensor with UHT-12™ element, 6.0 pC/psi, single ended with a 10-32 connector. IECEx hazardous approved.
Protimeter ReachMaster Pro | Moisture Meter on Telescoping Handle
The Protimeter ReachMaster Pro takes the hard work out of moisture inspections. The only moisture meter with a telescoping handle -- which extends up to 48” (122 cm) --the ReachMaster Pro lets you inspect those hard-to-reach spaces without additional effort.The ReachMaster Pro lets the user easily zero-in on problem areas-- optimizing home inspections or floor damage repairs.
Fastener Testing | PCB Piezotronics
There are test methods for mechanical properties such as hardness, tensile strength, and torsional strength, as well as corrosion and hydrogen embrittlement, published by organizations such as the Industrial Fasteners Institute. These standards provide the baseline information necessary for proper interpretation of the friction coefficient ...
Specifying 4-20 mA vibration transmitters - Wilcoxon Sensing Technologies
Are you looking for the right vibration transmitter for your application? Wilcoxon can help! We have created the form below to walk you step-by-step through the selections you will need to make. To learn more about the meaning behind each parameter, watch our webinar on CBM Connect or read our 4-20 mA vibration sensor selection […]
Force Sensors | PCB Piezotronics
Sensors for Test & Measurement > Force Sensors. Force Sensors for Research & Development. PCB's quartz, piezoelectric force, and strain sensors are durable measurement devices with exceptional characteristics for measuring high frequency dynamic force and strain events. Typical measurements include dynamic and quasi-static forces encountered ...
Microphone & Acoustics FAQ | PCB Piezotronics
Frequently Asked Questions Microphones & Acoustics. Get your most commonly asked acoustics questions answered. Section I: Definitions and Terminology Section II: Microphone Recommendations Section III: Calibration and Testing Section IV: Specification Clarifications Section V: Specialty Microphone Applications Section VI: Maintenance and Handling If you don’t see the answer to your question ...
4-20 mA Vibration Transmitters - Wilcoxon Sensing Technologies
4-20 mA Vibration Transmitters, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor. Wilcoxon offers a broad selection of 4-20 mA vibration transmitters. Our 4-20 mA sensors are an accelerometer and vibration transmitter combined in a rugged industrial housing.
Low Outgassing Cables | PCB Piezotronics
Sensors for Test & Measurement > Cables > Low Outgassing Cables. Low Outgassing Cables Suitable for Thermal Vacuum Chamber Exposure Contact PCB for additional cable lengths and to purchase cables (call 716-684-0001 or use our contact us form) Cables for Single Axis Accelerometers.
SMPM Male PCB Edge Launch Connector, FD - SV Microwave
SMPM Male PCB Edge Launch Connector, FD 3285-6001. Discover and optimize RF performance for cutting-edge applications.
Miniature Triaxial ICP ® Accelerometers with TEDS - PCB
Models 356A43, 356A44 and 356A45 are miniature and lightweight triaxial ICP ® accelerometers that are TEDS IEEE 1451.4 enabled. The accelerometers are hermetically sealed and packaged in a 0.4 inch (10.16 mm) titanium cube that weighs 0.15 ounces (4.2 grams). These miniature triaxial accelerometers are available with three sensitivities, 10 mV/g, 50 mV/g or 100 mV/g.
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/01-0503 RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
Model 103B02 | PCB Piezotronics
Model 103B02:Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, 10-32 top conn., accel. comp.
Micro-Vibration Satellite Testing | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
B60 Traditional/CW Tilted Element™ Thru-hull - Airmar
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
Kaye ValProbe Standard Logger
Specifications. Rigid. Flexible. Bendable. Surface. Sensor Type Single Sensor. Single Sensor. Single and Dual SENSOR. Sensor. Sensor Length 1.5, 3, 6, 9” inches
Vibration transmitter - iT300 - Wilcoxon Sensing Technologies
Wilcoxon’s 4-20 mA configurable vibration transmitter module, the iT300, provides an easy means to connect a standard IEPE vibration sensor to a PLC, DCS or SCADA system. The transmitter's input provides power to and measures the signal from either an accelerometer, piezovelocity sensor or dual (vibration and temperature) output sensor. The input circuitry has a […]
Model TLD339A36 | PCB Piezotronics
Model TLD339A36:Quartz shear triaxial ICP® accelerometer, 10 mV/g, 2 to 5k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature coeffi
Model 3741B1210G DC Response Accelerometer Installation and ... - PCB
critical test. PCB Piezotronics maintains an ISO- 9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at