Search Results for from 4. sezon
RT Fuse Block 6 Pos w/ LED Indication - Gemeco
Features. Modular design can produce seven unique configurations from 8028 & 8030 and reduce part numbers to stock for all build requirements. Blown Fuse LEDs speed correction of system faults & improve ability to remotely diagnose customer issues.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
cable connector HA T 3XXX - Amphenol Sine
4 (04-a) Ag T 3300 002 U Au T 3300 028 U 3 (03-a) Ag T 3260 002 U Au T 3260 028 U 2 (Pin 1+3) Ag T 3200 002 U Au T 3200 028 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of ...
DA T 3XXX 001+010+018 - amphenol-sine.com
Cable diameter 4-6mm NXM-V01 AI2020-004450 Amphenol Tuchel Industrial GmbH DA T 3XXX 001+010+018 U 01 Female cable connector Bagatelle change: 23.02.2021 MCARLE ISO 2768-c MCARL 2:1 05.02.2021 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich ...
PERFORMANCE SPECIFICATION ENDEVCO® ACCELEROMETER Model ( 7290G ... - PCB
The single ended output is 0.5V to 4.5V with 2.5V bias voltage. Frequency response is controlled by the near-critically damped sensors. The use of gas damping results in very small thermally induced changes of frequency response. 2.0 ELECTRICAL CHARACTERISTICS All specifications assume +75°F (+24°C) and 15 Vdc excitation unless otherwise ...
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm Enhanced 20 GHz Performance
www.connectpositronic.com
www.connectpositronic.com
nsa8420-9 | Amphenol Global Search | Amphenol
Search Results for nsa8420-9 NPA Low Pressure 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Amplified Output Pinout Output Option: Amplified Analog Analog Performance Parameters 5 volt Excitation 2 inH2O 5 inH2O Parameter Units Min Max Min Max Offset Volts 0.40 0.60 0.44 0.56 Span Volts 4 4
DC RESPONSE ACCELEROMETER - pcb.com
Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.
AHDP06-18-06SN-WTA Size 18 plug, 6 positions, socket, stand - Amphenol Sine
AT62-203-04141-4 Size 4 Socket Contact, 4 AWG. Comparable to PN# 5962-203-04141. REQUEST A QUOTE. AT62-209-16141 Solid Machined Nickel-Plated Female Contact, Size 16, 14AWG. Comparable to PNs# 0462-209-16141, 936410022.
DA T 3XXX 001+010+018 - Amphenol Sine
Cable diameter 4-6mm NXM-V01 AI2020-004450 Amphenol Tuchel Industrial GmbH DA T 3XXX 001+010+018 U 01 Female cable connector Bagatelle change: 23.02.2021 MCARLE ISO 2768-c MCARL 2:1 05.02.2021 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich ...
Accessories Catalog Level Plus - temposonics.com
4.Drawings contained in this document are for reference only. Contact the factory for engineering drawings. 5.* Standard float that can be expedited 1.1 Standard product floats Controlling design dimensions are in millimeters and measurements in ( ) are in inches. ee l leel ne Catalog I 4 I Photo Drawing Max
BPF 4/...-125 - AMPHENOL PROCOM
BPF 4/...-125 - AMPHENOL PROCOM
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Non-Magnetic
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Non-Magnetic
Home | Amphenol Network Solutions
We would like to show you a description here but the site won’t allow us.
1138-6045-6046.PDD - svmicrowave.com
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 46 0000000016 00000 n 0000001435 00000 n 0000001532 00000 n 0000001816 00000 n 0000001942 00000 n 0000004302 00000 n 0000005989 00000 n 0000008158 00000 n 0000010804 00000 n 0000010936 00000 n 0000013355 00000 n 0000014992 00000 n 0000015119 00000 n 0000017176 00000 n 0000018905 00000 n 0000018974 00000 n 0000019070 00000 n 0000053027 00000 n ...
Jumper Cable - amphenol-antennas.com
Jumper Cable AAS-38HF-43SMDMR-xM 4.3/10 Male Screw to 7/16-DIN Male Right Angle, 3/8” Superfl exible Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
VANNER POWER GROUP IQ SERIES - Charles Industries
WET Bulk Charge Voltage 14.4 vdc 28.8 vdc 14.4 vdc 28.8 vdc WET Float Charge Voltage 13.2 vdc 26.4 vdc 13.2 vdc 26.4 vdc GEL Bulk Charge Voltage 14.1 vdc 28.2 vdc 14.1 vdc 28.2 vdc GEL Float Charge Voltage 13.6 vdc 27.2 vdc 13.6 vdc 27.2 vdc AC Input Voltage Tolerance for Transfer Switch Low Input Voltage Switchover Value 90VAC or 77VAC ...