Search Results for fs1-r38-20a2-11
Marport
11 Paarden Eiland Road Paarden Eiland 7405 +27 (0) 79 519 8318. www.marport.com [email protected]. Dealers of Namibia. Walvis Trawl. Ben Amathila Ave PO Box 2953 Walvis Bay +264 (0) 64203142. [email protected]. Dealers of Eastern Asia Taiwan. Global Electronics Co., Ltd. 4FL, No 245, Section 1 , Long-MI Road
TNC Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave presents the TNC Female Bulkhead Connector for .085 Cable 4021-00064 with threaded coupling type. Check out the stock details here!
ATP04-2P 2-Way Receptacle, Male. Comparable to PN# DTP04-2P
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
Model 356A25 | PCB Piezotronics
Model 356A25:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel., 25 mV/g, 1 to 5k Hz, 4-pin conn.
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Vibration Indicator with Alarm Set Points - PCB
Specifications Series683A Performance English SI InputChannels 1 Display(4-digit,redLED) 0.56inch 14.2mm SetPointStatusIndicator OneLEDpersetpoint(uptofour)
Thermo-Trex® 500-Plus Silicone Cable - TPC Wire
Thermo-Trex® 500-Plus Silicone Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. It is an ideal choice for applications exposed to high temperatures, UV light, industrial chemicals and washdown areas.
pld-14 | Amphenol Global Search | Amphenol
P-FS1-R38-X0A2-XX - Sheet2 - Amphenol CS 8.14±0.20 2.64 2) rohs compliant d 3) performance: phosphor bronze solder reflow process compatible lcp, ul94v-0 hold down tabs: contacts: electrical: 0.5 amps max. per contact phosphor bronze resonance dampening feature: conductive polymer 4) complies with sff-8436 specification mechanical: 250 mating ...
Measuring Mechanical & Pyro Shock
10:40 am – 11:00 am 20 Minute Break . 11:00 am – 1:00 pm Lecture . 1:00 pm – 2:00 pm Lunch . Bus leaves from hotel at 2:30 pm . 3:00 pm – 5:00 pm Buffalo Harbor Cruise . Bus leaves from Buffalo Harbor at 5:15 pm . 6:00 pm – 9:00 pm Dinner Reception at Big Ditch Brewing Company (55 E Huron St, Buffalo, NY 14203) Thursday, May 16. th
Model 352A26/NC Miniature, Lightweight (0.2 gm), Ceramic Shear ... - PCB
Size (Height x Length x Width) 0.11 in x 0.34 in x 0.16 in 2.8 mm x 8.6 mm x 4.1 mm Weight 0.007 oz 0.2 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Anodized Aluminum Anodized Aluminum Sealing Epoxy Epoxy Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack Electrical Connection Position Side Side
10153126-4C2LF | Amphenol Global Search | Amphenol
WireLock® - 10153126-4C2LF. The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities.
模型 - Amphenol Sine
11 rookie26/sep/18 orion26/sep/18 tommy26/sep/18 none-- tommy adapter for tube backshell, ahdm, size 18 usage figure: use with ahdm size 18 receptacle or plug, and with plastic back shell size 18 2 Ø36.3 10.7 m32x1.5 6h thread ahdm04-18-**** / ahdm06-18-**** ahdm-bs-18nut ahdpbs-015-1805 / ahdpbs-016-1805. a. a.
Intrinsically safe accelerometer - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies o i Fic USA n mno omn Note: Due to continuous process improvement, specifications are subject to change without notice.
Intrinsically safe dual output sensor - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies roress rie Freeric USA n mpeno ompn Note: Due to continuous process improvement, specifications are subject to change without notice.
TB MH-Sensor 551217 RevE EN - Temposonics
I2I Temposonics® MH-Series MS Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
PORTABLE VIBRATION CALIBRATOR - PCB
KRM 11/1/18 KRM 11/1/18 CPH 11/1/18. 8 7 9 2. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN C DC 12 VOLTS WAS DC 10 VOLTS 48673.
Model HT356A43 Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4 ... - PCB
Size - Height 0.47 in 11.8 mm Size - Length .0.78 in 19.8 mm Size - Width 0.47 in 11.8 mm Weight 0.20 oz 5.7 gm OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Typical. [2]Zero-based, least-squares, straight ...