Search Results for fs1-r38-20a2-11
AT16-18PA-PM11 18 Position Panel Mount Receptacle, Pin, Keye
Operating Temperature: -55°C TO +125°C. IP Rating: IP67 (in mated condition) Color: Gray. Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megohms at 25°C. Seal Material: Silicone Rubber. Seal Diameter: 1.35mm (.053") - 3.05mm (.120")
125GMT10/125GMT15 - Amphenol Broadband Solutions
125GMT10/125GMT15: 125GMT10-C/125GMT15-C: 125A @ 65°C per panel 125A @ 55°C per panel (De-rated to 100A @ 65°C) Short circuit withstand rating. 5000A. Nominal power loss at full load. Less than 45W per side @5,000W full load per side (125A x 48V); 125A @ 65°C per panel.
termination-instructions-sae-circular-gt-series-amphenol-industrial
AMPHENOL Amphenol Phone: 191 Delaware. ACA-B and GT Series. Reverse Bayonet Coupling Connectors. Sidney, NY. Amphenol®. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com. CORPORATION Industrial 888-364-9011 Avenue 13838-1395 www.amphenol-industrial.com. www ...
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS - Amphenol RF
Step 1. Strip cable jacket, braid, and dielectric to dimensions in table above. [for. RG-62,71,210/U cable, trim an additional .039"(1.0mm) of insulation off. center conductor and add bushing] All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor.
Model 086C02 | PCB Piezotronics
Model 086C02:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands; Français; Deutsch; Products ...
Combined Charging System Type 1 - CCS1 - Amphenol PCD
DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo. - 1000V AC, 300A to 500A DC. - 240V AC, 48A or 80A. Other options: - Busbar, Pigtail cable or user specified termination. - LED or no LED. - 12v or 24v Interlock.
Model 3501B1220KG | PCB Piezotronics
Model 3501B1220KG. MEMS shock accelerometer, 20 kg, 1/4-28 stud mount, 096 integral cable (side exit), length 10-ft pigtails. Additional configurations:
R509LH Chirp-ready Thru-hull External Mount - AIRMAR
The R509LH is packed with a twenty-four element, low-frequency array that operates at anywhere between 28 and 60 kHz. The single, high-frequency ceramic operates at any frequency between 130 and 210 kHz and has a narrow, 8° to 4°, beam, delivering amazing target resolution and bottom detail. Features. Depth and fast-response water-temperature ...
Model 102A07 | PCB Piezotronics
Model 102A07:High resolution ICP® pressure sensor, 50 psi, 100 mV/psi, 3/8-24 mtg thd with jamb nut, accel. comp., ground isolated
tv07 | Amphenol Global Search | Amphenol
tv07 | Amphenol Global Search | Amphenol. • For Jam Nut Receptacles ( TV07 /TVS07) • Higher density on panel 41% average footprint surface reduction • Lighter: 20% average lighter than standard 38999 stand off receptacle • Mates with standard MIL-DTL-38999 series III plugs and caps • Matches MIL-DTL-38999 series III performances.
ABS Coaxial Cable Product Type: T10500MS / 109 MESS
Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com.
10153126 | Amphenol Global Search | Amphenol
10168530-124KBLF | WireLock ® | Amphenol 10153126-5T2LF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, receptacle terminal.
TITLE: DWG NO - Amphenol Sine
(11.4) 180° 63.5° polarization alternative key way positions position n position a position b part number rts718nrj03-u1 rts718arj03-u1 key n rts718brj03-u1 a b notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber.
APXVLL19P_43-C-A20 - Dual Slant - RFS Technologies
APXVLL19P_43-C-A20. Dual Slant Polarized Dual Band (4 Port) Antenna, x2 1695-2690MHz, 65deg, 1.9m (6.5ft), RET, 0-12°. A combination of two X-Polarized antennas in a single radome, the RFS Quad-Pol antennas are designed for applications requiring a minimum number of antennas at a cell site and reduced tower loading.
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Typical Busbar Sizes. If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution. Thickness. Range of Widths. 1/16”. 1/2-2”. 3/8”. 1/2 –4”. 3/16”.
General purpose accelerometer - Wilcoxon Sensing Technologies
ote e to continos process iproveent specifications are sbect to cange itot notice. is docent is cleared for pblic release. Wilcoxon Sensing Technologies 5 rogress rive rederic 2101
Model 130B40 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description. Specifications. Documents & Downloads. Videos. Low-profile surface pressure microphone and preamp, prepolarized. Sensitivity: 8.5 mV/Pa.
Inventory - Amphenol PCDAmphenol PCD
11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED. Sign up to receive the latest news from Amphenol Pcd. Email.
Thermometrics NTC Type FP07 Fastip Probe Thermistor
The NTC Type FP Series Fastip Thermoprobes are ideally suited for high speed measurement and control of fluid temperatures, fluid level or flow. They offer the ease of handling associated with large glass probe thermistors as well as ultra-fast response times of small glass coated bead thermistors. These units exhibit relatively flat response ...