Search Results for fssc version 6
Model 356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz ... - PCB
Model 356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing Installation and Operating Manual
Edge-Lock RF PCB Connectors - SV Microwave
(2.92mm version) • Edge-Lock design allows for precision placement prior to reflow process • No need for custom, expensive reflow oven fixtures • Connector clamps securely to PCB edge, can be modified to fit most PCB thicknesses Problem: Without proper reflow oven fixtures, edge launch connectors can be difficult to solder properly ...
The High Power Solutions from Minitek®Pwr Connector System - Amphenol CS
Minitek ® Pwr is one of the most popular connector product family from FCI Basics. Adhering to high signal quality, enhanced reliability, and consistent performance, this connector range offers a complete and comprehensive solution for a wide range of applications and design requirements across the wire-to-board and wire-to-wire segments.
OS2020-6608-06 - XMA
6. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER OS2020-6608-06. CURRENT STOCK Out of Stock. View Distributor Website.
NOTES: HEAT SINK 2PCS ALUMMINUM ALLOY BLACK ANODIZING COAT 3 ...
F E D C B A 1 2 3 4 5 6 7 3 A B C D E F 1 2 4 5 6 7 8 8 Copyright FCI. Pro/E File - REV C - 2009-06-09 ISO 1302 angular 0$ 1 0.XXX 0.05 surface - linear 0.XX 0.15 0.X ...
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
D15P33E6GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 15 way Pin Right Angle, Solder US standard, 500 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Model TLB356B18 Triaxial, high sensitivity, ceramic shear ICP® accel ...
Model TLB356B18 Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn with TEDS option Installation and Operating Manual
ieoelectric accelerometer Model 2222D - PCB
-6-4-2 0 2 4 6 8 10 10 1001 ,000 10,000. Frequency [Hz] Deviation. TYPICAL SENSITIVITY DEVIATION vs TEMPERATURE-4-2 0 2 4 6 8 10-100 -500 50 1001 50 200 Temperature [°C] Sensitivity Deviation [%] The Endevco ® model 2222D is the world’s most popular minature piezoelectric accelerometer for vibration measurement on mini-structures and small ...
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
6) dia.’s on common centers to be concentric any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history see notes sv microwave, inc. scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of surface area: sheet 1 of 1 4) cham. 1st & last threads. 7 ...
492-5110-064 | VHDM-HSD | Amphenol
VHDM-HSD™, Backplane connectors, Vertical Orientation, Press Fit Termination, 6 Row HSD, 10 positions, left, 5.15mm (0.202in), Header. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; TB-2026 Process for Installation of P/F VHDM Backplane Connectors ...
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
PROFINET IRT version 2.3 Data protocol MTS Profile and Encoder Profile V4.2 Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 30 magnets ... 2000 Hz, IEC 60068-2-6 (excluding resonant frequencies)/ RH5-J: 15 g / 10…2000 Hz, IEC standard 60068 ...
Data Sheet R-Series V Powerlink 552008 - temposonics.com
6 Temposonics® R-Series V RH5 POWERLINK Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
PDM: Rev:A Released - Amphenol CS
6) 0.5N Note 1) Please take care hand soldering of rework to prevent penetrating flux on to the contacting portion. 2) Please take care hand soldering of rework, do not apply external force to the contact lead section at the soldering iron point. 3) Please do not solder when FPC is inserted.
Model 740B02/020AC ICP® piezoelectric strain sensor, titanium ... - PCB
Size (Width x Height x Length) 0.2 in x 0.07 in x 0.6 in 5.1 mm x 1.8 mm x 15.2 mm Weight 0.02 oz 0.5 gm [3] Electrical Connector 10-32- Coaxial Plug 10-32 Coaxial Plug Electrical Connection Position Side Side Mounting Adhesive Adhesive Cable Length 10 ft 3 m Cable Type 030 Coaxial 030 Coaxial
Acu-Trac® NEMA 4 Liquid Level Sensor Overview
The maximum cone angle is 6 °. If the Acu-Trac ® NEMA 4 liquid level sensor is pointed into free space (outside of operating cone angle), no echo will be received. Under this no echo condition, the Acu-Trac ® NEMA 4 liquid level sensor will hold its output voltage constant. If the no echo condition persists for 8 minutes, the Acu-Trac ®
Ethernet Military Switch RESMLAC-8MG-CAPS - Ethernet Switch | Amphenol ...
The Amphenol Socapex MIL-DTL-461 Military Ethernet Switch, also known as RESMLAC-8MG-CAPS, is a highly durable and reliable managed military Ethernet switch that is designed for use in harsh environments. This switch is equipped with MIL-DTL-38999 connectors, and it features eight Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
6.0 ± 0 - svmicrowave.com
6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS Straight Female ( 3821-40029 ) SMPM Straight Female ( 3221-40007 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
FF3025-AO102-006 | FLEX CABLE STD | Amphenol
Flex Connector, 0.50mm Pitch, Height 2.00mm, Right angle, Slider type, ZIF, Upper contact, 6 position , Without MYLAR. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.