Search Results for ft232hl-reel
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
Minitek® Pwr 4.2 High Current Connector System - Amphenol CS
Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row. Insertion Force: 14.7N max.
Components - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Components designed for radio frequency applications. Components feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol RF
ADDED TAPE AND REEL DRAWING 9/18/14 50156 EW C UPDATED PCB PCB PATTERN: 2.7 WAS 3.4, 2.7 WAS 2.65, 0.85 WAS 1.25, 0.75 WAS 1.05, THE OTHERS SEE SHEET 3 FOR DETAILS 11/13/14 50216 C B* MATED WITH PLUG (NO) REFERENCE EAR # 3211 CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the
Fiber Optic Accessories, Cable & Assemblies - Amphenol Fiber Systems ...
AFSI manufactures a full line of fiber optic cable assembly accessories including reels, transit cases and backpack reels.
Launch Reels
Custom Cable's high-quality, cost-effective launch reels ensure that you are testing your network accurately for optimal network performance. Our launch reels come in a protective neoprene bag on a reel with a carabineer for ease of use by your network installer.
CUSTOMER OUTLINE DRAWING - Amphenol RF
a. package in tape and reel b. quantity: tbd 5. pending uscar-49 certification, a '*' before a spec indicates uscar testing has not been completed for that spec -a-solder area stand off area, free of solder center of gravity stand off (3x) solder pad (3x) scale 2.000 section b-b scale 6.000 edge of pcb scale 3.000 recommended mounting hole ...
10127819-02322PTLF | Minitek ® Pwr 4.2 | Amphenol
Minitek ® Pwr 4.2, Dual Row, Right Angle Through Hole Header, 15μin Gold plating, Black Color, 2 Positions, LCP, Non GW Compatible, With Pegs, Tape and Reel.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
G40H2232212HR | Mini-SAS HD BOARD CONN INTERNAL | Amphenol
Mini-SAS HD Internal Connectors, High Speed Input Output Connectors, Vertical SMT 1X2 with Cap, tail length 3.59mm Tape and reel package.
ARES Reels - Amphenol Fiber Systems International (AFSI)
reel for tactical fiber optic network applications. The ARES reels are made with a chemical and impact resistant polymer providing a rust-resistant, lightweight and durable reel for storage solutions and deploying fiber optic cable assemblies.
Drop Cable Options - Amphenol Broadband Solutions
Reel in a Box packaging is available for a wide variety of our indoor drop cable applications. Also available in 1,000’ reel lengths. Direct burial cable and aerial messengered cables come on 1,000’ as the standard. Explore our range of high-quality drop cables, engineered for reliable signal transmission in broadband networks.
CUSTOMER OUTLINE DRAWING - Amphenol RF
THICK AT MATING AREA, MATTE TIN PLATED AT SOLDER AREA INSULATOR - LCP, NATURAL HOUSING - PA4T, SEE TABLE BELOW FOR KEY CODES & COLORS. ELECTRICAL: C. VSWR(RETURN LOSS): 1.12 (-25dB) MAX. @ DC TO 3 GHz. D. DIELECTRIC WITHSTANDING VOLTAGE: 800 VRMS, MIN. MECHANICAL: A. *DURABILITY: 25 CYCLES MIN. C. *LATCH RETENTION FORCE: 110N MIN.
Minitek ® 1.25mm Wire-to-Board Connector System - Amphenol CS
1.25mm wire-to-board solution conforms to the EU Industry Safety Standard. PCB header material meets halogen-free requirements and can be operated in the temperature range from -40°C to +105°C. HIGH QUALITY AND COMPACT WIRE-TO-BOARD SOLUTION.
ecomate® RM | Rugged Metal Heavy Duty Connectors - Amphenol Sine
Amphenol Sine Systems’ ecomate® RM (Rugged Metal) Series of circular, metal connectors provide an IP67 rating (in mated condition) for industrial applications, all in a sealed connector system.
Millipacs 2mm Hard Metric Connector Selector Guide - Amphenol CS
• Tape and reel packaging for Pin-in-Paste headers Legend: VH: Vertical Header RAH: Right Angle Header VR: Vertical Receptacle RAR: Right Angle Receptacle Millipacs® is a 2mm modular, Board-to-Board and Cable-to-Board Interconnection system in Hard Metric (HM) configuration designed in
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Explore Amphenol RF connectors, designed to deliver high-frequency performance and reliability for cutting-edge 5G applications. Optimize your network with precision-engineered solutions built for speed and efficiency.
SAS/PCIe® 5.0 (U.2 & U.3) Connectors - Amphenol CS
With a halogen-free high-temperature thermoplastic, these connectors are made to withstand diverse conditions. It also offers a durability of 500 mating cycles. SAS/PCIe® 5.0 (U.2 or U.3) connectors come with 32Gb/s (PCIe® lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, Mating Force: 59N max.
MicroSpaceXS 1.27mm Waterproof Crimp-to-Wire/Wire-to-Wire Connector ...
COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM. MicroSpaceXS™ Waterproof connector platform's unique design meets USCAR-T2V2 and LV214 Severity 2 specifications. These 1.27mm pitch connectors come with a current rating up to 3A per contact making them ideal for higher power applications.
AUTOMATE Type A Mini-FAKRA Sleeve | 923-10829 - Amphenol RF
AUTOMATE Type A Mini-FAKRA Sleeve. Supplied on reels of 2500 pcs per reel.