Search Results for fundamentals of foundation models
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
903-367P-51A IGS 3D Model (Size: 924 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) 903-367P-51A PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Temposonics
Temposonics
csmp-fs-c07 - amphenolrf.com
Title: csmp-fs-c07.ps Created Date: 7/23/2007 10:49:29 AM
Data Sheet R-Series V RH5 Analog - Temposonics
5 Temposonics® R-Series V RH5 Analog Data Sheet Electrical connection Connection type 1 × M16 male connector (6 pin), 1 × M12 male connector (5 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power
NX-A10WAM- P12XMM0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 12 Keying Brown Contact Type Pins Contact Diameter 10x 0.3 mm. 2x 0.7 mm Insulator Material PEEK Wire Cross Section 22 AWG; 28 AWG Termination Type Solder Data Transmission USB 3.2 Gen 1×1 (5 Gbit/s) Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C […]
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
CONEC M12x1 Connectors field attachable
CONEC M12x1 Connectors field attachable • A-, B-, D-, X-coded • Crimp termination … for use in automation technology, communication technology, mechanical engineering and transport
www.connectpositronic.com
www.connectpositronic.com
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Quick-Connex® 10 & 12 AWG Mini Receptacles (3 & 4 Pole) - TPC Wire
Part No. Conductor Size (AWG) Conductor/Pole Count Description Shielding Type; 84250A2: 10 AWG: 4: 10 AWG Female Receptacles 4 Pole Aluminum 1/2" No Shielding
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;