Search Results for fuse types
Circular Medical Cable Connector | Pulse-Lok Connector 300213
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300213!
Technical features - rfstechnologies.com
Type of Rectangular Waveguide Component TwistFlex Waveguide Size IEC (EIA) R100 (WR90) Flange A PBR100 Flange B UBR100 Flange Finish Brass un-plated Package Quantity 1 ELECTRICAL SPECIFICATIONS Frequency Range GHz 8.2 - 12.4 Minimum Return Loss (max. VSWR) dB (VSWR) 26.4 (1.10) Attenuation dB 0.24 Power rating W 1000 MECHANICAL SPECIFICATIONS ...
Configurator Singles | Amphenol
Part # 320634: type: PL500SM-N Connector: Circuit Count: 7: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Tin-plated without Lead (RoHS) Polarization D
Module For crimped contacts Socket Without peripheral sealing 1 contact ...
Module For crimped contacts Socket Without peripheral sealing 1 contact quadrax anti rotate on polarizer opposite side Supplied with contacts Polarization B Serie3
SIM plate Short 4 modules Metallized Black nickel 13 rows Without ...
SIM plate Short 4 modules Metallized Black nickel 13 rows Without polarization nut
Bộ chuyển mạch quân sự Ethernet RJSMLAC-8UG-CAPS
Bộ chuyển mạch quân sự Amphenol Socapex MIL-STD-461 Ethernet RJSMLAC-8UG-CAPS là bộ chuyển mạch Ethernet quân sự không được quản lý hiệu suất cao, hoàn toàn tuân thủ MIL-STD. Với các đầu nối RJFTV, nó có 8 cổng Gigabit, lý tưởng cho các ứng dụng như thu thập và truyền dữ liệu, mạng chắc chắn, liên lạc chiến trường ...
SIMMG0118NSB - amphenol-airlb.fr
Grounding modules are part of the SIM / EN4165 module range that can be used with the whole range of SIM / EN4165 connectors. This module range comes in different versions, male (
Receptacle Flanged 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
SIME2022PNGBR - Amphenol Air LB
Module With angled PCD contacts (SIM monomodule) Pin With peripheral sealing Contacts #22 Gold-plated (RoHS) Polarization N
C2E - 4RU - 48 Base-12 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Configurator Singles | Amphenol
Part # 330194: type: PL700SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
Receptacle Short 4 Modules Composite Shielded Bright nickel Without ...
Receptacle Short 4 Modules Composite Shielded Bright nickel Without polarization
SIM2S2A43 - Amphenol Air LB
Color coding plate Polarization B Blue
Plug SIM serie3 Monomodule Bright nickel With ESD cap Polarization N
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
TECHNICAL FEATURES - rfstechnologies.com
Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 5/8 Length m (ft) 12 (40) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 21.4 (0.84) Cable Weight kg/m (lb/ft) 0.6 (0.4) Minimum Bending Radius, Single Bend mm (in) 102 (4) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
LUX-BEAM™ (EN4869) - Amphenol Socapex
Termination type 1: PC Ceramic Boot form D: straight boot Type of fiber 1: 50/125 Multimode 2: 62.5/125 Multimode Type of cable L: Simplex cable with buffer 900µm and outer jacket dia. 1.8mm Length XXXX: length in m for L ≥ 10m, ex 0020 for L=20 meters X.XX: length in m for L < 10m, ex 5.00 for L=5.0 meters Type of Termini XXX: pigtail ST2 ...
SIMM9901SNP - amphenol-airlb.fr
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together