Search Results for fw-08
Application SpotlightApplication Spotlight
Amphenol 0.08 0.018 1 A 0.16 0.036 2 B 0.22 0.050 3 C 0.24 0.055 4 D 0.30 0.068 5 E 0.62 0.141 6 Temperature Stability of Resin-Coated Thermistors Defog Temperature Sensor Typical Tolerance: ± 0.23°C at 25°C Accuracy/stability is essential to avoid cabin moisture condensation. • Thermistor in defog sensor detects windshield temperature (Tg).
RJF TV ATEX Zone 2 versions - Amphenol Socapex
The Amphenol Socapex connector RJF TV ATEX Zone 2 versions offer explosion-proof Ethernet solutions for Zone 2 environments, making them ideal for use in various Oil & Gas applications including Geophysics, Drilling, Transportation, and Downstream operations. These connectors comply with the EN60079-15 standard and are suitable for low-power non-sparking connectors within Zone 2 and class I ...
RELEASE NEW PRODUCT ORION TOMMY
2. contact size: 08 3. specifications: 3.1 current rating: 80 amp 3.2 contact millivolt drop: 60 millivolt drop @ 80 amp test current. 3.3 rohs compliant 4. recommended wire range: 07 - 10 awg 5. available crimper: wa23-ds 6. all dimensions are for reference use only a1 release new product orion sc000346 materials list size process specifications:
Documentation | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. Send us a message. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
B RTS014*12SHECxx A4
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS ...
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS182 DWG ...
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS ...
Intrinsically safe certified accelerometer 786A-IS
Optional accessories available: ISBS-STD-08: MTL 7728 + safety barrier Key features • Hazardous area certified - intrinsically safe • MTBF 25 years • API 670 compliant • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range 80 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10%
Reduced Flange 38999 Jam Nut Receptacles
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary.
8502-710X-02 - Model - XMA Corp
marking area.605±.030 15.37±0.76 c sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches apply before / after processing see notes
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709
DSCC Test Report Number 55116-2285-08 FSC 5935, Preparing Activity:DLA-CC Amphenol Interconnect India Pvt. Ltd. 105, Bhosari Industrial Estate Pune-411026 (India) We have received Amphenol Interconnect India’s test report and supporting data dated February 18, 2009. Qualification of your products is granted under the Military Specification
C:Users ormanDesktopPDF for Dale 10-19C-RT07124PxHECxxR REV A1
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS ...
PRF-033, Rev 10 Page 1 of 28 - Borisch
08/01/2023 PURCHASE ORDER TERMS AND CONDITIONS FOR GOVERNMENT CONTRACTS COVERED BYTHE FEDERAL ACQUISITION REGULATION (FARS) AND THE DEPARTMENT OF DEFENSE FAR SUPPLEMENT (DFARS) Amphenol Borisch Technologies (“Buyer”) has awarded or seeks to award a contract (the “Contract”) to Seller that consists of a purchase
REVISIONS ECO DESCRIPTION DATE BY CHKAPPR - Amphenol Sine
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM CA0912C8008XX012 A1 HALF 1 THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
3282-7001-dB B Model (1) - XMA Corp
attenuator, bnc-m /f, 2 watt, dc-4 ghz specifications electrical frequency range dc - 4 ghz standard db value s 0-10, 12, 15, 20, 30 db attenuation accu
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Acoustic Measurement Sensors & Instrumentation
M TSY E M S C O R P O R A T I O P N C B PI E Z O T E Y R O NI CS , . Transducer Electronic Data Sheets (TEDS) enhance the identification of each microphone. All PCB ® microphone and preamplifier systems come standard with TEDS functionality and are compliant with the IEEE 1451.4 standard.
MHV Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency MHV Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MHV Connectors at Amphenol RF online.
C:Users orceDesktopNew folder (4)C-SC000262 REV B1 - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
B A1 - amphenol-sine.com
Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating--110°ref main polarizing keyway Ø40.1 12.8 2.6 1 11/16-18 unef thread size 16 contacts (23 places) 6 small threaded adapter-blue 47.6 duramate Ø42.0±0.5
RJ45 tactical cordsets - | Amphenol Socapex
Amphenol Socapex offers a range of RJ45 tactical cordsets designed for use in harsh environments. These Ethernet cordsets are available in Cat5e, Cat6, Cat6A, and Cat7 specifications, offering reliable connectivity at speeds of 1Gb or 10Gb. Built to withstand harsh conditions, these cordsets feature a reinforced PUR jacket that is both durable and halogen-free.