Search Results for fw-08
2002-701X-80 - Model - xmacorp.com
x= per astm a380 9 14-330 t.kuhn marking to be as large as possible, clear, readable. part marking orientation and format as shown. part looks like product image above.
A1
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
dcn 51849 08/10/22 stw approved: checked: drawn: gd 12/16/85 mal 10/12/15 dal 10/12/15 3x .0401.62515.88 1.14128.98 material: body, contact, crimp ring & coupling nut: brass per astm b16, alloy uns no. c36000. lock ring: phosphor bronze per astm b159, alloy 51000. outer contact: beryllium copper per astm b194, alloy no. uns c17200. ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PRODUCT SPECIFICATION BUS-12-098 - Amphenol CS
C All Revised format to be consistent with V01904 08/02/00 GS-01-001, and change BERG, Dupont, etc. references to FCI. D 1, 2 Add sections 3.4.2.3, 3.5 and 3.6 for lead free V05-1113 12/14/05 Information.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
3001-7600-FQ-80 - Sheet1
08 dc - 8 ghz c revised housingcrevised housing fi finishnish 19-04919-049 4/22/19 t.kuhn 4.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t.i.r. 10/8/14 1 1 4 3 2 1 d c b a eco # rev do not scale print ...
Amphenol FCI 10140369
2016/07/08-Robert Brown Matthew Emenhe Streckewald, M ELX-V-40289-1 F Released PDS: Rev :F STATUS:Released Printed: Mar 19, 2021. Title: Amphenol FCI 10140369.pdf Created Date:
AD80-7550-FQ-dB - Sheet1 - XMA Corp
electrical frequency range dc - 6ghz & 18ghz (only 6ghz for 50db) available db values 3, 6, 10, 20, 30, 40, 50db
OS2020-66XX-dB-4-8GHz - Model - XMA Corp
.50 .22 .380 .250 .50 1.00 electrical frequency range 4 - 8 ghz vswr primary 1.25:1 max.
L / K / S / T Coding For Your High Power Transmission
* M12 L Code. Product Image : Connector Type . Receptacle / Overmolded Cable/ Field Installable : Receptacle / Overmolded Cable/ ield Installable . Mechanical
PRODUCT DATA DRAWING REV DESCRIPTION DATE
b dcn 38472 08/11 stw c rev. dcn 51348 02/03/22 stw 18 ghz bmz male to tflex-405 for m38999 size 8 cavity approved: checked: drawn: stw 05/08/07 stw 05/08/07
TECHNICAL FEATURES
additional assemblies - 1 pair sm fiber length, ft model number 8 hbf058-08u2s1-08fy 9 hbf058-08u2s1-09fy 10 hbf058-08u2s1-10fy 12 hbf058-08u2s1-12fy