Search Results for fw-08
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 34840 07/08 STW - SV Microwave
- nrn 34840 07/08 stw smpm male fd snap-in for .093 panel for .086 s.r. cable checked: approved: drawn: stw 07/07/08 stw 07/07/08 dal 07/07/08 rohs compliant
c:userspdf31-2373 - amphenolrf.com
Title: c:userspdf31-2373.ps Created Date: 11/1/2012 2:00:35 PM
Octonet Contacts - Amphenol Aerospace
FX-646409-08 ( ) 23 FX-646409-09 ( ) 25 FINISH TABLE Prefix Description F2 Black Zinc Nickel F4 Green Zinc Nickel F7 Durmalon F9 Thick OD Cadmium plate, Nickle Base FH Thick Electroless Nickel FJ Black Electroless Nickel LENGTH TABLE Prefix S ±.060 3 1.500 4 2.000 5 2.500 6 3.000 7 3.500 8 4.000 9 4.500 Octonet Contacts
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations. The metallic backshells are designed to be robust and reliable, ensuring that cable connections remain secure ...
Model 112A03 High sensitivity pressure probe, 10k psi, 1 pC/psi, 0.218 ...
Model 112A03 High sensitivity pressure probe, 10k psi, 1 pC/psi, 0.218" dia. INVAR diaphragm, accel. comp., 5-point cal ranges at 10kpsi, 5kpsi., and 100 psi.
Amphenol
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
SGX Sensortech Corporate Presentation
SGX Sensortech X-Ray Detector Division Air Quality Sensor Division Neuchatel Chelmsford Sales Organisation • UK • Germany • Other Europe • China
Excel|Mate Mono - Amphenol Australia
6 HOW TO ORDER: PLUG HVBI 9 02R6 A F C ARD FG 25 LXXXX Shell type: 7: straight plug 9: Right angle plug Insert size: 02R6: 6mm Radsok (Rated current 120A) 03R8: 8mm Radsok (Rated current 180A) 05R10: 10mm Radsok (Rated current 250A) HVIL: A: With HVIL B: Without HVIL Insert type: F: Female contact Contact type:
Quantum Computing TR Multicoax Series - Amphenol Ardent Concepts
Specifications subect to change without notice S Patent Numbers 6,787,709, 6,909,056, 7,126,062, 7,556,503, 8,926,342. Ardent Concepts 2020 Revision 3/2020
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
stw 11/11/08 jmc 02/11/08 rohs compliant surface area: date approved revision history rev description size see notes sv microwave, inc. scale: 6:1 see notes dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 sf9421-6001
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
A6
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
micro-bayonet-connector-catalog-amphenol-industrial
BP N N 08-07 P N 2. SHELL PLATING N Electroless Nickel 4. INSERT ARRANGEMENTS Insert Arrg #22D #20 #16 08-07 7 10-15 15 10-12* 11 1 10-04* 4 10-07* 4 3 *Coming soon 1. SERIES BP Plug, Integral Backshell BR In-Line Receptacle, Integral Backshell BF 2 Hole Flange Receptacle 5. CONTACTS P Pin Crimp (S&F) S Socket Crimp (S&F) A Pin, less contacts B ...
BA6110-3 - amphenol-antennas.com
1-Port Omnidirectional Fiberglass Antenna 380-440 MHz Features These antennas feature a very broad frequency band and rugged construction. Radiating
L L I S T A m - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
www.sgxsensortech.com
www.sgxsensortech.com
www.sgxsensortech.com
www.sgxsensortech.com
PDS: Rev :N STATUS:Released Printed: Apr 08, 2016
Title: D:UsersSasameNDocumentsSasameNVLHAutocad(Included VLL)VLH量産図面C-dwgアルファベットRevGeneralLatest@42867c1-revN Author: SasameN
Amphenol
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,