Search Results for fw-08
Amphenol Borisch
PK !š±ðî) [Content_Types].xml ¢ ( Ę]o›0 †ï'í? ßNà¸Ûº® éÅ>®¶µR» à˜ q‡?„ ,ù÷³!©XEJR@¾A2>ï{ c| žßlE m 2\É ‘d†" Le\ )úýð=¾B‘±Tf´T R´ ƒn oßÌ v LäÔÒ¤he¾ÆØ° j ¥Aºž\U‚Z׬ ¬)ûC À ³Ù%fJZ 6¶Þ -æ_!§ëÒF߶îvC²ä E_š8Ÿ*ETë’3j]7ÞÈìY’Xå9g )¶ N’¨ n— À, þ ògþ\x¾mì{º5 ŠNQÝÑѲ[âïw+*(ÍyCß ...
Ionix Systems
Created Date: 9/21/2016 9:50:08 AM
Amphenol Sine Systems
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
DESCRIPTION L I S T A m p h e n o l
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS ...
300CB08/nrg300CB08 - Holland Electronics
3 All rights reserved. 300CB08/nrg300CB08 Amphenol Network Solutions 6.5.2020 149722-2 509.926.6000 — amphenol-ns.com.com Table of Contents Section One: Overview ...
Assembly - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 15000 V 800 V Pollution degree IEC 60664-1 31) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC ...
n 20 252 4499 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED n/a freq. range: dc to 18.0 ghz material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Pitch: 3.5, 3.81, 5.0, 5.08, 6.35, 7.5, 7.62, 10.0, 12.5 Rated Voltage ...
TR Pitc h 10.0m m Horizontal(180D wire inlet) Poles 1 p~12p TRxx15510000G*(Row spacing 5.0 m) Numb e r of poles R Pitc 0. m Vertical(90D wire inlet) Poles 1p~12p TRxx15500000G*(Row spacing 5.0 m) Numb r of pol s
Emissions, Safety and Comfort - Amphenol
6 Measuring what matters most for automotive on-vehicle applications HVAC and cabin comfort Powertrain system Tire pressure monitoring Temperature sensors
2.1Design and Dra) - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
A1
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions 1/64 Angles 1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
DESCRIPTION L I S T A m p h e n - Amphenol Sine
B1 - RELEASED DRAWING AUG-08-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER ...
CABLES & CONNECTORS - PCB
Constructing a Cable Assembly Model Number 1. Determine whether the cable should be measured in feet or meters. 2. Choose the cable type. (Cable types are listed on pages 6-29).
Model 356A32/NC Platinum Stock Products; Triaxial, mini (5 gm ... - PCB
Model 356A32/NC Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, no mating cable supplied, mini 4-pin conn
TITLE
A4 -- UPDATE CABLE OD RANGE Feb-08-2018 Nick TOMMY A5 -- UPDATE DRAWING Mar-20-2018WhiteTommy MASTER KEYWAY A6 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed