Search Results for fx opening times
SOUNDEXPERT SOUND LEVEL METER - PCB
Continuous Runtime 18 hours Typical using Alkaline Batteries Continuous Runtime 30 hours Typical using 1.5 V Lithium Batteries Continuous Runtime > 13 Days Typical using optional BAT015 Physical Length (overall) 11.4 in (29.0 cm) Length (instrument body only) 8.8 in (22.4 cm) Width 2.8 in (7.1 cm) Depth 1.6 in (4.1 cm)
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112507 - Amphenol RF
BNC Straight Twist On Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5137-RFP1. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71053. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm | 031-2315 JavaScript seems to be disabled in your browser.
Flexfeeder Archives - Amphenol Broadband Solutions
part # 015t77v04bk271sft0r1. series 15, trishield 77%, pvc black, nec 820 catv listed / reel
SMA Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 901-10021-3SF. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132146-32. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9805-HP.
N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172312 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6181R1-A/3GT30GA-.25-50: Body Finish: White Bronze:
Economic Daily Newspaper Group interview Alan Yang
From:Amphenol Author:Amphenol Clicks:14982 times PubDate:2008/3/31 --Interview with Mr. Alan Yang, General Manager of Amphenol Assemble Tech Xiamen, an opening-up coastal city in the Southeast China, has attracted numerous famous foreign enterprises thanks to its characterized geographical position and favorable investment environment.
RIGHT ANGLE CONNECTOR FOR FLEXIBLE CABLE - Amphenol RF
Place cap on rear opening of body. Press cap into housing. Step 1 Step 2 Step 3 RIGHT ANGLE CONNECTOR FOR FLEXIBLE CABLE Amphenol Connector Cable RG-/U Strip Dimensions, inches (mm) Hex Crimp Data Number Type abcCavity for Outer Ferrule CTL Series Tool No. 102-799-104 1.0/2.3 ANGLE PLUG 58 .098 (2.48) .198 (5.02) .414 (10.5) .213 (5.4) CTL-1
D-Sub SD Stamped Formed Press-fit Straight PCB - Amphenol CS
Salt spray 24 hours Terminal Specification 1 (+0.00/- 0.05 mm) > 25 µm < 15 µm Finished Hole Cu Sn Boardlock Specification 3.3 (+0.00/- 0.05 mm) Min 25 µm 5-15 µm Solderless straight PCB mount connectors UL File: E232356. Socket version Plug version OVERALL DIMENSIONS For PCB holes diameters, see on page 1 (finished holes) A B C 2.77 A B C
TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm 122413 TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm 122400 TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-79875
Model 051 PVC coaxial cable (RG58U) Installation and Operating Manual - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 112599. BNC Straight Crimp Plug RG-59 RG-62 75 Ohm 112470. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 031-318-RFX. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
FME Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector FME Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm FME Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm | 192114 JavaScript seems to be disabled in your browser.
FME Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
MMCX Straight PCB Jack End Launch 50 Ohm | 908-22100 - Amphenol RF
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 908-42300-RFX. MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel 908-22101T. MMCX Straight PCB Jack Surface Mount 50 Ohm 908-22101B. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Amphenol Network Solutions > Save hours in retrofitting your fiber ...
The CableLinks two-inch Adjustable Bracket is used for mounting two-inch CableLinks vertically down a network equipment rack. CableLinks are articulating snap-together links that create a flexible, safe pathway for fiber cabling while maintaining bend radius.
FAKRA Str Female Contact RG-58 Tape and Reel | FKCP03302 - Amphenol RF
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Export Control Classification Number
RP-TNC Right Angle Crimp Jack Times LMR-200 Optimized Bulkhead Rear ...
RP-TNC Right Angle Crimp Jack Times LMR-200 Optimized Bulkhead Rear Mount 50 Ohm IP67 ARC; RP-TNC Right Angle Crimp Jack Times LMR-200 Optimized Bulkhead Rear Mount 50 Ohm IP67 ARC. In stock. 031-6510. Find In Stock & Buy Now.
BNC Right Angle Crimp Plug Belden 1694A 75 Ohm | 112990 - Amphenol RF
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 75 Ohm 031-70102-T. BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-71033. BNC Straight Crimp Jack RG-59 RG-62 75 Ohm 031-70009. BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm Isolated 112670.