Search Results for g-code to start probing
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability.
FAQ | Amphenol Socapex
Amphenol offers different 2M connectors to answer all your needs, with Dual-Start Acme Threads, Tri-Start threaded coupling, ¼ turn bayonet and push pull quick disconnect versions. Material include Aluminium and Stainless Steel with ROHS-compliant plating available such as Black-Zinc Nickel, Durmalon and more. We also provide free 2M Series ...
51939-1156LF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 51939-1156LF
Thermometrics Mid-Temperature Range Probe
The Thermometrics Mid-Temperature Range Probe works in a variety of temperature applications in the appliance and industrial segment. Keywords: Amphenol Advanced Sensors; Thermometrics; Mid-range temperature probe; high temperature oven sensors; broad temperature range Created Date: 9/5/2014 4:19:44 PM
Model 631M29/015 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Kaye Validator AVS
O Validador Kaye AVS (Sistema Avançado de Validação) combina medições precisas do sensor com todos os requisitos de BPF para calibração e rastreabilidade para padrões nacionais, gerando relatórios compatíveis e gerenciando os ativos validados e o equipamento de validação. O Validador AVS oferece recursos aprimorados de hardware, um conceito de manejo de dados fácil de usar e uma ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. ... grade g performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. vswr: 1.30:1 max. dc to 18.0 ghz. insertion loss: .03 x sqrt(f(f in ghz.)) dwv: 1000 vrms operating temp.: -55c to +125c avg. power: 1 watt (power input derated linearly ...
Model 9350C | PCB Piezotronics
Precision Acoustic Calibration Workstation, turnkey automated cal system, performs traceable calibrations on mics, preamps and sound sources from 20-95,000Hz.
MS20W23G10 Socket Contact, Machined, Gold 10µ", Wire Range 22-20 AWG
RT00102SNHEC Square Flange Receptacle, Female, 4 Contacts, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Contact Sizes 16 & 20, Mixed 13A & 5A/350V, Shell Size 10
L17TF3710115 | STAMPED PIN DSUB | Amphenol
Amphenol is one of the leading manufacturers of D-Sub connectors Contact us today for more details of D-Sub, , part number L17TF3710115
NTC Type NDL - amphenol-sensors.com
shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range:
"El Sharko" 3U VPX Development Chassis - Amphenol Aerospace
Easy test-probe access speeds up development; Enables single module or application level testing; Documents Request Quote. El Sharko 3U VPX Dev Chassis Datasheet El Sharko 3U VPX Dev Chassis Datasheet View Download. First Name. Last Name. Job Title. Email address. Company. Address ...
QSFP to 4 x SFP+ Splitter Cable for Sale | Cables on Demand - Amphenol
Code: SF-QSFP4SFPPS-005; Amphenol’s revolutionary 5m (16.4 ft) QSFP to 4 SFP+ Splitter Cable offers IT professionals a cost-effective interconnect solution for merging 40GbE QSFP+ and 10GbE SFP+ enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” cable) between an ...
Masy BioServices - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ecomate® RM | Rugged Metal Heavy Duty Connectors - Amphenol Sine
Available in 8 Shell Sizes and 28 Insert Arrangements . Amphenol Sine Systems’ ecomate® RM (Rugged Metal) Series of circular, metal connectors provide an IP67 rating (in mated condition) for industrial applications, all in a sealed connector system.
62IN-16F-20-27SC | Amphenol Global Search | Amphenol
Lead Time for 11-20 is 14 Dys. Lead Time for 21-50 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Miniature, lightweight (0.8 gm) ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, aluminum hsg, 10-ft detachable cable.
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
mm ball probe (IEC-801-2). 13 Insertion Force 44.1N {4.5kgf} maximum Insertion and withdrawal speed: 25 mm /minute. (ANSI/EIA-364-13) 14 Withdrawal Force 5N minimum 25N maximum And after 5,000 cycles mating, 3N minimum 25N maximum Insertion and withdrawal speed: 25 mm /minute. (ANSI/EIA-364-13) 15 Contact retention 2N MIN.
Quick Guide Industrie - temposonics.com
Anfrage Informationen; de en de it fr