Search Results for g17s connector
86564510065LF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, Crimp Contacts 8656 Pin Signal Gauge 24/28 AWG, 500 Mating/Unmatings, Pack: 5000/Reel.
75869-131LF | Quickie ® | Amphenol
Quickie® Wire to Board connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Straight, Double Row, 6 Positions
Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge Hybrid Power and Signal connectors provide one-piece high speed and high power card edge package. These versatile solutions address multiple standards like PCIe, SAS/SATA, and offer multiple BTB configurations such as mezzanine, coplanar and mid
89007-111LF | METRAL® | Amphenol
Metral® Board Connectors, Backplane Connectors, 5 Row, Round Cable Connector Kit, 60 Positions, for 24 AWG to 26 AWG Conductors, Standard Latch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10106132-A008001LF | PwrBlade+ ® | Amphenol
Amphenol is one of the leading manufacturers of Power connectors. Contact us today for more details of PwrBlade+™, part number 10106132-A008001LF. JavaScript seems to be disabled in your browser.
DEP09S065TLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 09 Way Socket Solder Bucket, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c) China RoHS: Not Compliant. Low Halogen: No. REACH/SVHC: Not Compliant
89006-176LF | METRAL® | Amphenol
Metral® Board Connectors, Backplane Connectors, 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch. 89047-102LF. Metral® Board Connectors, Backplane Connectors, 5 Row Signal Receptacle, Right Angle, Press-Fit. 85761-1101LF.
QSFP28 Active Optical Cable | Optical Interconnect | Amphenol
Amphenol 100G QSFP28 to QSFP28 Active Optical Cable assemblies are a reliable, cost and power efficient, integrated solution which is ideal for high density signal transmission typically seen in most storage, data centers and high performance computin
DA3W3PA00LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Cable Connector 3W3 Pin. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
10106813-041112LF | MezzoStak | Amphenol
10106813-041112LF. 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 40 positions, Standard length with pegs and hold-downs, Half of mated height equals 2 mm
10131770-101LF | ExaMAX® | Amphenol
ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 16 column, 320 position, Right Angle Receptacle, No Guide Pin.
65496-001 | Quickie ® | Amphenol
Quickie® IDC Cable-to-Board Connector System, Shrouded Header, Right Angle, Through Hole, Double Row, 10 Positions, 2.54mm (0.100in) Pitch.
68000-105HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Vertical , Surface Mount, Dual Entry ,Single row , 5 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
67997-220HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch
98464-G61-10ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
PREFERRED P/N SERIES FOR NEW PROJECT: 10131937Minitek® 2.00mm, Board to Board Connector, PCB Mounted Receptacle , Vertical , Surface Mount, Double row, 10 Positions, 2.00mm (0.079in) Pitch. 89947-110LF
Model HT426E01 | PCB Piezotronics
Electrical Connector: BNC Jack: BNC Jack: Mounting Thread (Microphone to Preamplifier) 0.4606 - 60 UNS: 11.7 mm - 60 UNS * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ERC-16: Calibration of ICP® microphone preamplifier: 1: Product Documents. Datasheet.
8-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female R2 698-960 3-4 4.3-10 Female Y1 1427-2690 5-6 4.3-10 Female Y2 1695-2690 7-8 4.3-10 Female Top Bottom Left Right Y2 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. MECHANICAL SPECIFICATIONS
DBP25P065TXLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 25 Way Pin Solder Bucket, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c) China RoHS: Not Compliant. Low Halogen: No. REACH/SVHC: Not Compliant
77313-127-12LF | BergStik ® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 12 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
77313-101-16LF | BergStik ® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Double Row, 16 Positions