Search Results for g17s connector
MicroSpace™ 1.27mm - 10142344-108KLF - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 8 Ways. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Product Specification; Application Specification - GS-20-0513 ...
10124127-101LF | METRAL® | Amphenol
Part Specification Detail. Amphenol is one of the leading manufacturers of Metral connectors. Contact us today for more details of part number 10124127-101LF.
10164359-00011LF | USB Type C | Amphenol
USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
AgilLink™ 2.54mm Wire-to-Board | Wire To Board Connectors | Amphenol
CUSTOMIZABLE SHROUDED WIRE-TO-BOARD HEADER. AgilLink™ 2.54mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 3A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements.
UE62A10123000T | OSFP | Amphenol
OSFP, High Speed Input Output Connectors, single SMT connector, improved SI version. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts ...
SMA Attenuators - RF Attenuators | Amphenol RF
SMA Fixed Attenuator 9 dB 2 W ATS-1M1F-09DB2W. SMA Fixed Attenuator 8 dB 2 W ATS-1M1F-08DB2W. SMA Fixed Attenuator 7 dB 2 W ATS-1M1F-07DB2W. 24 per page. Amphenol RF offers a full range of SMA Attenuators designed for radio frequency applications. Amphenol RF SMA Attenuators feature all industry standard connector interfaces in between-series ...
Rugged SCFF Optical Transceiver (1TRx) - Amphenol
T-range: -40°C to +85°C operational. Data-rate: 1.25Gbps to 28.05Gbps. Embedded solderable optical transceiver compatible with duplex LC optical cavities. Its 12pin electrical interface complies with specifications SFF-8431 for high-speed interfaces. Capable of speeds from 1.25Gbps up to 28.05Gbps and distances up to 150m (OM3 at 8Gbps)
10129380-908001BLF | EconoStik™ | Amphenol
EconoStik™, Board to Board connector, Unshrouded Vertical Header, Surface Mount, Single Row, 8 Positions, 2.54 mm (0.100in) Pitch.
10120513-002C-TRLF | SAS PCIe | Amphenol
SAS/PCIe 3.0 (U.2) Connectors, Storage and Server Connector, 68 Position Vertical Recep SMT, 12Gb/s. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3.
20021512-00010T1LF | Minitek127 ® | Amphenol
Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 10 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
76314-216LF | PV ® | Amphenol
PV® 2.54mm, Board to Board Connector, 32 Positions,Double Row,Vertical,2.54mm pitch,Card Connector.
91596-114LF | Minitek® | Amphenol
Minitek® 2.00mm, Board to Board Connector, PCB Mounted Receptacle , Vertical , Surface Mount, Bottom Entry, Double row, 14 Positions, 2.00mm (0.079in) Pitch.
UE36-E16200-32C31 | QSFP DD | Amphenol
Part Specification Detail. Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of QSFP DD, part number UE36-E16200-32C31.
10029449-002RLF | HDMI | Amphenol
Amphenol is one of the leading manufacturers of HDMI Connectors. Contact us today for more details of HDMI Connectors, part number 10029449-002RLF. JavaScript seems to be disabled in your browser.
10044002-001LF | SAS | Amphenol
Part Specification Detail. Amphenol is one of the leading manufacturers of Storage and Server connectors. Contact us today for more details of Sas, part number 10044002-001LF.
Automotive Grade PCIe ® M.2 Gen 4 Card Edge Connectors
Amphenol's PCIe ® M.2 Gen 4 connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It is designed for PCIe ® 4.0, USB 3.0/3.1 and SATA 3.0 applications, and USCAR compliant, making it suitable for automotive applications. PCIe ® M.2 connectors also support higher data rate transmission with both single and ...
F31L-1A7H1-11068-E120 | Flex 0.50mm | Amphenol
Part Specification Detail. Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31L-1A7H1-11068-E120.
F31W-1A7H1-11018 | Flex 0.50mm | Amphenol
Flex Connector, 0.50mm Pitch, Height 4.25mm, Vertical, Slider type, ZIF, 18 position, Without MYLAR
F3311A7H121014E200 | FPC/FFC | Amphenol
Flex Connector, P=0.50mm, H=1.00mm, Right angle orientation, Flip type, ZIF, Double contact, point 14P
10135750-101LF | OCTIS™ | Amphenol
Part Specification Detail. Amphenol is one of the leading manufacturers of OCTIS™ - SIGNAL CONNECTOR (POE). Contact us today for more details of OCTIS™ - SIGNAL CONNECTOR (POE), part number 10135750-101LF.