Search Results for g302 connector
2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts ...
SV Microwave offers 2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1521-60193 with the perfect features.
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Features - amphenol-industrial.com
DC connector rated to UL 1500V DC specifications. The RadCrimp® Solar Splice with Melni Spiral Termination Technology removes improper mating from the equation. The RadCrimp® will eliminate the timely process of crimping, the need to buy expensive crimping equipment, and will be an overall quicker, safer solution than the PV connectors of the ...
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2367-RFX PDF Customer Drawing (Size: 104 kb) 31-2367-RFX STP 3D Model (Size: 550 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709 - Amphenol PCD
2 6 Pin Audio plug connector with crimp sleeve terminal & wire strain relief M55116/2-X 164-229-6-X M55116/1-X M55116/2-X X Stands for the Cable size accommodation, is identified by a dash number as shown in above table. the connector will accommodate. This number indicates the outside diameter of the cable that
About - Amphenol Alden
As the globally leading provider of cutting-edge medical cable assemblies and connectors, we understand what it takes to achieve this objective. Our deep industry knowledge and expertise, combined with advanced technology, enable us to provide superior solutions that meet the unique needs and demands of the medical industry.
SMA Male Connector, Lockwire Holes for .085 Cable - SV Microwave
The SMA Male Connector, Lockwire Holes for .085 Cable M39012/79-3007 is now available at SV Microwave. Get the products through our distributors.
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 172166 - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 172166 PDF Customer Drawing (Size: 39 kb) 172166 STP 3D Model (Size: 326 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Male Connector for .141 Cable SF2902-6005 - SV Microwave
The high and mighty SMA Male Connector for .141 Cable SF2902-6005 is now available at SV Microwave. Place your order with our distributors.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
A 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF1521-60070-1S from SV Microwave.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Marine Antennas CXL 108-185C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.062 sq. m / 0.67 sq. ft: Wind Load: 73 N (160 km/h)
SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, SB
SV Microwave offers the SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, SB SF1211-6023. Contact us to learn more about the product availability.
FSBDCSERIES – Bayonet Duplex Connector
FSBDC SERIES –RUGGED FIBER OPTIC CONNECTOR S PERFORMANCE Insertion Loss <0.6dBwith 62.5125 FiberTypes 9/125, 50/125 & 62.5/125 Temperature Range -55-+125 Deg C Vibration 10Hz to 5000Hz Shock As per EN2591 Test FD2 D2 Method A Durability >500 mating cycles Material Brass, Aluminium, Marine Bronze ...
1.85mm Female Bulkhead Connector for .085 Cable
A 1.85mm Female Bulkhead Connector for .085 Cable SF3321-60007 designed and manufactured by SV engineers. Explore the detailed product info!
SMP Female Connector, R/A for RG-178 Cable - SV Microwave
SV Microwave perfectly engineered the SMP Female Connector, R/A for RG-178 Cable 1222-4006. Explore our product and make the right choice today!
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), SB
The SMPM Male PCB Thru-Hole Connector (Pre-Tinned), SB P/N: 3211-40142. Place your order today and enhance your RF connections!
SMPS Male PCB Edge Launch Connector, FD 3811-40003 | SV Microwave
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, FD 3811-40003. Enhance your system's RF performance with us. Place your order now!
SMA Male Connector, Lockwire Holes for .085 Cable - SV Microwave
SV Microwave offers the SMA Male Connector, Lockwire Holes for .085 Cable M39012/79B3001. Place your order today to get the real RF performance.
SMA Female Flange Mount Connector, 2 Hole (Solder Pot)
SV engineers designed and manufactured the SMA Female Flange Mount Connector, 2 Hole (Solder Pot) SF2950-6062. Explore the product and place your order!