Search Results for g302 connector
SMA Male Connector for RG-58 Cable 2900-6001 - SV Microwave
Get the SMA Male Connector for RG-58 Cable 2900-6001 from the global leader of the RF and Microwave industry. Place your order today!
SMA Male Cable Connector, Lockwire Holes for RG-58 Cable - SV Microwave
The SMA Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/55B3015 is now available at SV Microwave. Check out the stock details!
AP-93 1000 Hour Salt Spray REACH/RoHS Compliant Plating
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
Series Five FAQ's - Amphenol Aerospace
Series Five connectors are larger than 2M801 connectors but smaller than 2M805 connectors – size in this case determined by the ratio of contact count to the largest coupling nut diameter. However, Series Five connectors meet every applicable electrical and environmental performance requirement of 38999 (unlike 2M, which is rated to lower ...
2.4mm Female Connector for .085 Cable - SV Microwave
SV Microwave proudly presents the 2.4mm Female Connector for .085 Cable SF1621-60009 with superior electrical, mechanical and environmental specs.
Temper-Grip | Contacts | Products | Amphenol Aerospace
Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature custom connector applications. Contact Amphenol for any connector applications exceeding 392 °F (200 °C). Features & Benefits:
BMA Male PCB Thru-Hole Connector 1785-6001 - SV Microwave
The BMA Male PCB Thru-Hole Connector 1785-6001 from SV engineers. Look over the product features and benefits and get yours now!
SMPS Male Connector for .047 Cable, FD - SV Microwave
SMPS Male Connector for .047 Cable, FD. Previous SMPS Female VITA 67.3 Backp... Next SMPS Pin D38999 Contact (Si... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMPS Male Connector for .047 Cable, FD P/N: 3811-40001. There currently isn't any inventory available in distribution. ...
Products | Our Expertise - Amphenol Interconnect Product Corp
Amphenol IPC offers a complete interconnect product portfolio and engineering support for IT and industrial power systems including both power distribution and power conversion applications.
SMA PCB Surface Mount Straight Jack 50 Ohm | 901-10036 - Amphenol RF
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm. Downloads. 901-10036 PDF Customer Drawing (Size: 191 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMPM Female Bulkhead Connector for .047 Cable - SV Microwave
SV Microwave proudly presents the SMPM Female Bulkhead Connector for .047 Cable 3221-40011. It has superior mechanical and environmental specifications!
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
connector. Built on our foundaon of efficient contact technology, the product is a reliable, cost effecve soluon. Amphenol’s vast global manufacturing capability has addressed the needs of the solar industry with short lead mes and tremendous capacity. Applications and Benefits . E33 927 7
2M Ram-Lock | Micro-Miniature | Circular Connectors | Products ...
Connectors equipped with Ram-Lock offer quick disconnection with peace of mind, as the user must pull on the operating sleeve of the plug to unmate rather than pulling on the cable. Utilizing ball bearings for locking and a traditional D38999 EMI band for shell-to-shell conductivity allows for much more consistent and reliable engagement ...
2.92mm Female PCB Edge Lock Connector, 2 Leg, .062" PCB Thickness
A 2.92mm Female PCB Edge Lock Connector, 2 Leg, .062" PCB Thickness" 1521-00005 was designed and developed by SV engineers. Explore now!
2.92mm Male Connector for .047 Cable - SV Microwave
Meet the high and mighty 2.92mm Male Connector for .047 Cable SF1511-60069 from the SV team. Check out the distribution details now!
SMA Female PCB Edge Launch Connector, .031" PCB Thickness
The SMA Female PCB Edge Launch Connector, .031" PCB Thickness" 2985-6037 is now available at SV Microwave. Order now with our distributors.
BMA Male Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
Meet the real BMA Male Flange Mount Connector, 4 Hole (Candlestick) SF1755-6104 was designed and developed by SV Microwave. Get it through Digi-Key Electronics.
SMA Male Non-Magnetic Connector for .085 Cable - SV Microwave
The SMA Male Non-Magnetic Connector for .085 Cable 2911-40024 was designed and manufactured by SV engineers. Get the product through our suppliers!
SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs
The SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs P/N: 2921-00057. Access the design resources CAD, CST, HFSS Models and Datasheet.
TNC Male Connector, R/A for RG-58 Cable - SV Microwave
The TNC Male Connector, R/A for RG-58 Cable M39012/30B0005 has high-ranking electrical, mechanical and environmental specifications. US Dollar Euro Check Inventory