Search Results for g302 connector
USB To Serial Gateway 0183, RS422, RS232 - Gemeco
The pluggable screwless connector makes installation quick and easy, and the specifically designed DIN rail mount option ensures a reliable secure bulkhead mount for the USG-2. Multiple LEDs make diagnosing connection issues quick and easy. The blue power LED Illuminates solid blue when the USB driver has successfully loaded and the USG-2 is ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP68
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP68. Downloads. 082-6442 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
7-16 Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector 7-16 Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 272196 PDF Customer Drawing (Size: 37 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-359 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
B744V Low Speed Fairing Block - Gemeco
Low Speed Fairing Block. Fits: B744V, B744VL, B744VC, B744VLC. Dimensions: 6.75" x 2.81" x 1.88" Tall
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm ...
RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm Isolated. Downloads. 112253 STP 3D Model (Size: 1070 kb ) 112253 PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6721E1-NT3G-179U-75: Body Finish:
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
1900 Elio Connectors / ABS1696 - Amphenol-Air LB
Composite rectangular connectors offering 36 keying positions, it comes with 7 Elio® Optical termini for Aerospace applications. Characteristics. Derived from EN3545 connectors; Lightweight Composite; For 7 Elio® Optical termini; Polarization 36 positions; CATALOGUE. Amphenol_1900_EN3545_ABS1696_05_2017_V1.2 PDF | 11,63 MB.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
B256/B258 Low Speed Fairing Block - Gemeco
B256/B258 Low Speed Fairing Block. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SwitchBlox Industrial | Products | Amphenol Aerospace
The SwitchBlox Industrial is a small form factor 5 port 10/100Mbps (10BASE-T/100BASE-TX) Layer 2 unmanaged and lightly managed ethernet switch.
linemo | Amphenol Global Search | Amphenol
Our ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option. ...
Marine Antennas CXL 2400-3 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE40: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracke t: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.01 sq. m / 0.11 sq. ft: Wind Load: 13 N (160 km/h) Dia. At Top End: 22 mm / 0.87 in. Dia. At Bottom End
HD-BNC Straight Crimp Plug Belden 1694A 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Belden 1694A 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1017-12G PDF Customer Drawing (Size: 299 kb) 034-1017-12G STP 3D Model (Size: 1512 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
Amphenol-Air LB | PRODUKTPASS | SJT Data Connector
Data connector, shielded, in size 12 including backshell for High-speed and Ethernet applications up to CAT6A (10Gbit/s according to DIN EN 50173-1, up to 500 MHz). The data connector is also available in the zinc-tin version (VG96912 version J). Characteristics.
BMA Male PCB Edge Launch Connector, .068" PCB Thickness
SV Microwave engineers proudly present the BMA Male PCB Edge Launch Connector, .068" PCB Thickness" 1711-60044. Meet the specifications now!
Marine Antennas CXL 2400-1 - AMPHENOL PROCOM
The CXL 2400-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 2400 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast (SMR 1) or ...
Catalog Request - SV Microwave
Please complete the form to submit a literature request. SV Product Catalog: 5G Wireless Catalog: