Search Results for g302 connector
Enameling dies for flat wire | Amphenol Precision Optics
EUROLENS - Lens connector; URM - connector; Customized connectors. Adapted standard connectors; FSMA; Development opportunities; Polishing technology. Polishing machine APC 8010; Polishing machine SPM2; Service and Maintenance; Fiber optic connectors for data and network technology. FC connector; ST connector; DIN connector; POF connector ...
NMEA 2000® WeatherStation® Cable, 5-Pin Device Net Male, 10m
Home / Cables & Connectors / WeatherStation Instruments / NMEA 2000® WeatherStation® Cable, 5-Pin Device Net Male, 10m. NMEA 2000® WeatherStation® Cable, 5-Pin Device Net Male, 10m. Part # WS2-C10. MFG # 33-1104-01. Share. 5-Pin Male DeviceNet, 10m/33'. For use with WS-120WX, WS-220WX. *All NMEA 2000® cables longer than 6 meters, have a ...
SMA Male Connector, Lockwire Holes, R/A for .085 Cable
The SMA Male Connector, Lockwire Holes, R/A for .085 Cable M39012/80-3005 is now in stock at Online Components and Master Electronics.
4-Channel 370 MSPS 16-bit Analog Input A/D Connector
The four channel ADC (x2) devices connect through the high bandwidth connector to a FPGA-based host board which maximizes data throughput and minimizes latency. The ADC-4CH-370M-16 supports an onboard programmable sample clock generator as well as an external reference input. Multiple ADC-4CH-370M-16 can be synchronized to increase the number ...
OCS - Oval Contact System Connectors - Amphenol Aerospace
Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172139 PDF Customer Drawing (Size: 42 kb) 172139 3D Model (Size: 356 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Marine Antennas CXL 1800-3LW - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 019DE25: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: White (RAL 9003) Wind Area: 0.016 sq. m / 0.17 sq. ft: Wind Load:
TR Multicoax 50Ω Hermetic Feedthrough - Amphenol Ardent Concepts
these applications, TR Multicoax connectors are mated to the hermetic feedthrough on either end ensuring an impedance matched 50Ω channel between any two chambers. The feedthrough is fixed to a flange (such as an ISO disk) with screws in blind-holes from the inside of the vacuum. The hermetic feedthrough is completely sealed using an epoxy ...
F81 BARREL SPLICE CONNECTOR
f81 barrel splice connector premium circumference™ contact unique 8 contact design description dim min max face opening inner dia a 0.170 0.240 face outer dia b 0.280 0.315 c 0.370 0.435 positive contact length from face d - 0.200 port threaded length e 0.325 0.350 center contact depth f 0.380 - sealing surface to face length g 0.475 0.520
SMP Male Thread-In Connector (.018"), LD - SV Microwave
Elevate your RF connection with SMP Male Thread-In Connector (.018"), LD" SF1211-66113. Place your order now and experience the RF performance!
Temposonics
1 × barrel connector 2.1 × 5.5 mm (female) 1 × barrel connector 2.5 × 5.5 mm (female) Operating voltage +24 VDC Power consumption 15 W (when connecting an R-Series V sensor) Wi-Fi Wi-Fi standard IEEE 802.11b/g/n Frequency range 2.4 GHz: 2.412 GHz…2.472 GHz teate ae t et See V et e S t
SMA Male Termination SF8018-6061 - SV Microwave
SV Microwave newly introduced the SMA Male Termination SF8018-6061. Explore the high ranking features and specifications. Contact us today!
MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 252107 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV Microwave offers the SMA Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF2911-60973-2S. Check it out here!
Marine Antennas CXL 2400-1LW - AMPHENOL PROCOM
CXL 2400-1LW/... is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna for the 2400 MHz band. The carefully designed, broad-banded antenna element is sealed in a high-quality, glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5640 STP 3D Model (Size: 983 kb ) 031-5640 PDF Customer Drawing (Size: 869 kb) 031-5640 STP 3D Model (Size: 1001 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
SMA Male Connector for .141 Cable M39012/79-3108 - SV Microwave
SV Microwave proudly presents the SMA Male Connector for .141 Cable M39012/79-3108. Check out the product's detailed specifications here!
ViewLine Flex - gemeco.com
The ViewLine Flex gauge features a sun-readable 1.44" TFT display to always show your preferred data. Wireless configurable through your mobile device, the NMEA 2000® compatible device makes all your data available to the digital instrumentation of your vessel.