Search Results for g302 connector
Dual Channel 10G BASE-T to 10G BASE-KR Converter
• 5V power connection in Samtec connector flexible ribbon cable • Low power consumption. o Less than 5 Watts • Natural convection cooled (no fan or cold plate required) • Operational temperature -40°C to +85°C • Storage temperature -50°C to +125°C • EMI/EMC compatible .
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67. Downloads. 172137-10 STP 3D Model (Size: 1876 kb ) 172137-10 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
SMA Male Connector for .047 Cable SF2911-60172 - SV Microwave
Mating Connector SF2921-61506, SF2921-61507 : Electrical Frequency 18 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -90 dB : Dielectric withstanding Voltage ...
BNC Adapters - RF Coaxial Adapters - Amphenol RF
BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI ...
SMA Female PCB Thru-Hole Connector 2985-6004 | SV Microwave
SV Microwave proudly presents the SMA Female PCB Thru-Hole Connector 2985-6004. Check out the product specifications and place your order.
SMA Female Bulkhead Connector for .141 Cable - SV Microwave
The real SMA Female Bulkhead Connector for .141 Cable 2942-6045 was designed by SV engineers. Access the design resources CAD Model and Datasheet.
SMP Male PCB Surface Mount Connector, R/A, SB
SMP Male PCB Surface Mount Connector, R/A, SB 1211-40001. This PCB surface mount connector can perform various temperatures.
Ruggedized SATA Connector | Rectangular Connectors | Products ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
10164593 | Amphenol Global Search | Amphenol
Amphenol’s Mini Cool Edge 0.60mm connector is well-suited for AI and ML applications due to its high density and high-speed capabilities. It meets specifications such as SFF-TA-1002, Gen Z, EDSFF, and OCP NIC 3.0, making it compatible with various industry standards. Search for Amphenol products by Amphenol market or product application.
Cross Reference Products | Part Number Search - Amphenol CS
Cross Reference is a platform which offers you with the best Amphenol CS equivalents against your various connector requirements. Click here to submit a list of Competitor P/Ns for cross reference. Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. ...
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
Our ARC Series™ Connectors are a rugged, heavy-duty, environmentally-sealed, rectangular connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions. Amphenol Sine Systems ARC Series™ Connectors are currently available as In-Line Plugs and Flange Mount Receptacles.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMA Female Non-Magnetic Bulkhead Connector for .085 Cable
SV Microwave proudly presents the SMA Female Non-Magnetic Bulkhead Connector for .085 Cable P/N: 2921-40055. Access product resources now!
2M Space Saver 90 Degree Plug - Amphenol Aerospace
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding.
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm. Downloads. 112551 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1181A1-N/3GT3G-.141-50: Body Finish: Nickel/Gold: Body Material:
Customer Support - Amphenol Aerospace
Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ...
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
SMPS Female Connector for .047 Cable - SV Microwave
SMPS Female Connector for .047 Cable. Previous SMPM Socket D38999 Contact ... Next SMPS Female Connector, Swep... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMPS Female Connector for .047 Cable P/N: 3821-40001. There currently isn't any inventory available in distribution. ...
MHDR2A11044BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged HDMI. Contact us today for more details of Rugged HDMI , part number MHDR2A11044BP.
M4054 SERIES | Products | Amphenol Aerospace
The M4054 is a rugged, highly efficient, SOSA™ aligned, military grade 3U VPX, 1” pitch, 28V DC to DC PSU card that provides 12V and 3.3VAUX per VITA 62 and is capable of delivering up to 768W of output power.