Search Results for ga algorithm malab
NLAAMB-0001 | QSFP 200G Loopback | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NLAAMB-0001.
HM2P07PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type A with Peg 2.5mm, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
Model 356A03
Model 356A03 Platinum Stock Products; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25 cube Installation and Operating Manual
Owego - Amphenol Aerospace
In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information:
1963 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
PROTIMETER Timbermaster
To obtain the automatically tempera- ture corrected (ATC) moisture value, take moisture readings as detailed in sections 1.1or 1.2 while the Tempera- ture Probe is positioned in the wood and connected to the Timbermaster.
20021311-00026T4LF | Minitek127® | Amphenol
Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 26 Positions, 1.27mm (0.050in) pitch. The information below is for reference only. For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
Technical Bulletins | Amphenol Socapex
This paper focuses on the properties and characterization of the Amphenol Socapex Tin-Zinc electro-co-deposit, specifically used as a sacrificial plating for aluminum connectors shells protection.
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster er en konduktansbasert fuktmåler, som brukes på treverk. Fuktmålinger tas med de integrerte nåleelektrodene. Hvis instrumentet brukes med temperaturproben, korrigeres fuktmålingene automatisk for temperatur.
57202-G54-05ALF | Minitek® 2.00mm BTB/WTB - Amphenol CS
Unshrouded Vertical Header, Surface Mount, Double Row, 10 Position ,2.00mm (0.079in) Pitch
Millipacs R/A Headers | FCI Basics | Backplane Connectors - Amphenol CS
Millipacs ® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards.
20021521-00016C1LF | Minitek127® | Amphenol
Minitek127 ®, Shrouded Board to Board Header, Surface Mount, 16 positions, 1.27mm (0.500in) pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
G846A202200T1HR | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Header Plug; 1.0mm pitch, part number G846A202200T1HR.
10151114-001TLF | PCIE MXM GEN 3.0 | Amphenol
PCIe MXM 3.0 Connectors, Storage and Server Connector, Right Angle, Surface mount, P=0.5mm, Stack Height = 5.0mm, 30μin Gold Plating
10164227-1001A1RLF | BergStak® 0.40mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak® 0.40mm, part number 10164227-1001A1RLF.
GbX | Backplane Connector | Low - Cost Connector Solutions - Amphenol CS
Amphenol's GbX connector platform is a differential connector which provides flexible and low-cost design solutions for lower speed applications while providing backwards mate compatible upgrades to allow for up to 14 Gbps.
89885-304LF | DUBOX® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of DUBOX®, part number 89885-304LF.
Mini Cool Edge IO - Amphenol CS
Amphenol is one of the leading manufacturers of High speed IO Connectors. Contact us today for more details of MINI COOL EDGE IO ,part number G98V1H342HR.
G88MPCA0262CEU | Micro Power Plus | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power Plus, part number G88MPCA0262CEU.
493-5025-061 | VHDM | Amphenol
VHDM ®, Backplane connectors, Vertical Orientation, Press Fit Termination, 8 Row VHDM, 25 positions, open, 4.75mm (0.187in), Header. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.