Search Results for gaming sales for philippines
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM2B24D011 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Shunted module Pin Without peripheral 20 contacts #22 [5x4] shunted ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
HDB3/HSB3 Connectors | Rack and Panel Connector | Rack & Panel ...
Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stacking connector configurations for HDB
AC1508 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
00111977602 - Amphenol Air LB
Splice 1119 With inserted resistance 0,25 W / 150 KΩ / ±5%
ASRNA10 - Amphenol Air LB
Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps; FAQ - CC1339Light Cable Clamps; FAQ - ABS1339Light Cable ...
Slovenia and Croatia Region Wilsonic d.o.o. - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
00150031105 - Amphenol Air LB
Relay socket 2RT 10A solder cup With marking On panel mounting
SIM2S2A44 - Amphenol Air LB
Color coding plate Polarization C Green
ASRN7A12S - Amphenol Air LB
Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps; FAQ - CC1339Light Cable Clamps; FAQ - ABS1339Light Cable ...
Plug Reversed rack 4 Modules Metallic Standard Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SMP Female to 2.92mm Male 6" Cable Assembly for .085 Cable
The SMP Female to 2.92mm Male 6" Cable Assembly for .085 Cable" 7012-1283 by SV engineers. Access the design resources Datasheet and CAD Model now!
DC-05BFMA-QL8ANP: X-Lok Large Size | Amphenol LTW
DC-05BFMA-QL8ANP, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
6800 Series - 0.375 " Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
FAQ | Amphenol Socapex
back Ethernet Switch & Media Converter. Ethernet Switch; Fiber Optic Media Converters; Cordsets & jumpers; PS Series: Power Devices Solutions
5 4 3 2 1 ECO # B ADDED 30dB AMPLITUDE 13-1417/15/13 T
2782-6051-db yyww marking area.86 21.84 c new format/added marking 14-40212/9/14 t.kuhn b added 30db amplitude 13-1417/15/13 t.kuhn electrical frequency range dc - 26.5 ghz
CAP-WABMQPC1 - amphenolltw.com
WEBSITE SETTINGS. We use cookies on our website. Some of them are essential, while others help us improve this site and your experience. You can update your settings at any time.
Plug monomodule With standard protection cap Polarization D
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri