Search Results for gasoline tank float
SSI Technologies - Application Note FT-AN3 Fluid-Trac® 2-Wire ...
inside the fuel tank. The float fuel sender does not work well in irregular shaped fuel tanks. When the float is located at the middle of the tank, it will indicate a level of half full. This may not be the case, especially on fuel tanks that are much smaller at the base. Fluid-Trac® Ultrasonic Fuel Level Sensor
Level Plus Direct Digital Access (DDA) Tank Gauge
The Level Plus gauge precisely senses the position of an external float by applying a short (2µs) low power current pulse to the waveguide. This current pulse travels at the speed of light and causes a ... for underground fuel storage tanks only D8 = Intrinsically Safe (-30°F to 160°F, -34°C to 71°C) D9 = Intrinsically Safe (-30°F to 300 ...
LL T Temposonics
Liquified Petroleum Gas Spherical Tank Application Note APPLICATION OVERVIEW ... • Hose can be installed in a 1" FMNPT opening and float added from inside of the tank • Accurate level measurement of the product level to ±1 mm (0.039 in.) • Integral temperature measurement of 1, 5, 12, or 16 temperature ...
LLE Transmitters - Temposonics
The Level Plus LLE satisfies the demand for an accurate and robust liquid level transmitter for general purpose applications. The LLE can provide product level and/or interface level in a compact mechanical design. The LLE can also be ordered with an optional temperature measurement of a straight RTD output. There is no requirement for scheduled maintenance or recalibration for the expected 10 ...
Defense | Markets - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... They are offered in nylon and are designed for use in airframe, fuel tank, and engine applications. Available in various standard ...
Level Plus DDA Tank Gauge Monitor - temposonics.com
DDA Tank Gauge Monitor Operation Guide and Installation Manual DDA Tank Gauge Monitor 550421 Revision C. Table of Contents Section Page 1.Introduction 1 2. ... product float (the float closest to the flange of the gauge) and the INTVOL is measured by the interface float (the float closest to the tip of the gauge). ...
Level Plus - temposonics.com
7.1 Standard Float 19 7.2 Teflon Floats 20 7.3 Nitrophyl Floats 22 7.4 Sanitary Floats 24 7.5 Clean-in-Place Floats 24 7.6 Special Products 25 7.7 Long Gauge Floats 26 ... Sensor wells permit the C4 transmitter to be easily removed and/or replaced while that tank is in service and the tank connection/seal remains intact. NOTE - Upgrade: The C4 ...
Level Plus Direct Digital Access (DDA) Tank Gauge
(DDA) Tank Gauge Operation Guide and Installation Manual P/N 550164 Revision D. Section Table of Contents Page 1 INTRODUCTION 1 2 DDA GAUGE DESCRIPTION 2 2.1 Gauge Description 2 2.2 Standard DDA Gauge Specifications (Style D7, D8, D9) 5 2.3 DDA Long Gauge Specifications (Style LDF) 6
Level Plus Direct Digital Access (DDA) Tank Gauge
(DDA) Tank Gauge Operation Guide and Installation Manual P/N 550164 Revision D. Section Table of Contents Page 1 INTRODUCTION 1 2 DDA GAUGE DESCRIPTION 2 2.1 Gauge Description 2 2.2 Standard DDA Gauge Specifications (Style D7, D8, D9) 5 2.3 DDA Long Gauge Specifications (Style LDF) 6
Level Plus L - temposonics.com
4.Move the float towards the tip of the pipe and verify 4 mA set point. 5.Move the float towards the top of the pipe and verify 20 mA set point. 6.If using two floats, repeat steps 4 and 5 for second float. Test pins for Loop 2 are TP5 and TP6. Note both floats must be present or else the level transmitter will go into alarm.
Level Plus - Temposonics
the switch float is sitting at rest on the stop collar and LO when switch ... Type of protection based on enclosure in which the parts which can ignite an explosive gas atmosphere are placed within, and which can withstand the pressure developed during an internal explosion ... volume in the tank due to changes in temperature from 60 °F ...
Tank SLAYER® Transmitters - Temposonics
Designed for bulk storage inventory monitoring The Level Plus Tank SLAYER ® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions. The Tank SLAYER ® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume ...
Find Your Product - Temposonics
Tank SLAYER® Transmitters; RefineME® Transmitters; SoCLEAN® Transmitters; CHAMBERED Transmitters; LevelLimit Transmitters; LLE Transmitters; LLH Transmitters; Accessories for Liquid Level transmitters; Certificates & Approvals; Legacy Products; Temposonics Technology Hall Effect Technology; Find Your Product; 2D/3D Models. Industrial Sensors
Operation Manual Level Plus Modbus Interface - Temposonics
also the total volume of liquid in the tank (GOVT). When measuring two liquids it is the total volume of liquid in the tank minus the volume of the interface liquid (GOVT – GOVI). GOVT ‘Total Gross Observed Volume’ – The total volume of liquid in the tank. When measuring only one liquid it is equal to the volume of the product (GOVP ...
SGX - Hydrogen - SGX Sensortech
Hydrogen gas is not only an important industrial gas but also an increasingly significant fuel source. However, due to its unique properties and hazards, it requires specific safety measures. ... hydrogen fuel cells, hydrogen storage tanks, and examples of hydrogen-powered vehicles or industrial applications. SGX-BLD1. SGX-BLD2. SGX-TRDU5. PS1 ...
Level Plus - Temposonics
• Fuel Additive Tanks • Sump Tanks • Bullet Tanks • Separator Tanks • Battery Tanks • Storage Tanks • Solvent Extraction Industries: • Petroleum • Liquid Petroleum Gas • Chemical • Mining Fig. 2: Certifications of RefineME® level transmitter 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
R158 Tank Mount - airmar.com
R158 Tank Mount. Part Number R158. Unparalleled Deep-Water Fishing. The R158 holds 34, 50 kHz elements and can handle up to 4 kW of power. The high power level and highly efficient arrays allow unparalleled, deep-water, fish detection. Applications. Mid-size and large, commercial-fishing vessels;
AST Tank Gauging - Temposonics
The Tank SLAYER ® level transmitter is designed to offer the 4-in-1 measurement as well as determine the volume in the tank from a 200 point strap table that is entered by the user. The addition of simple calibration and no scheduled maintenance or recalibration allow for Tank SLAYER ® to have a lower installed costs and lifetime costs than ...
SSI Technologies, LLC
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.