Search Results for gate level schematic
Model TLDM354C03 | PCB Piezotronics
Model TLDM354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., metric mtg, TEDS 1.0
High Performance Thermal Circuit Breaker 583-
4 - 62 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 583-... 4 Ordering information for approved devices Type No. 583 three pole, with temperature compensation Mounting G threadneck panel mounting Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact version) 2 15/32-32UNx6.4x7.8 dia. (only without aux. contact) 3 MJ12x1x6.4x8.8 dia. (only without aux. contact)
Application SpotlightApplication Spotlight
A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package. Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further
Series T General Eastern Differential Pressure Transmitters
have been used for bubbler level systems, leak detection and in medical and analytical instruments. The transmitters are housed in a flame retardant, glass-reinforced polyphenylene oxide (NORYL™) case. Electrical connections are made by means of a 3/8 in terminal strip with #6 screws. The Series T includes four models: Model T10,
Robotics Brochure 2024 - Amphenol
ROBOTICS. amphenol-cs.com. Robotics. SMA. Versatile 50 ohm threaded connector series . available in various PCB and cable-mount . configurations provide lightweight, compact
MachineryMate 800 operating guide - Wilcoxon Sensing Technologies
The ISO value background is color coded according to the ISO 10816-1 vibration velocity level chart, according to the size and type of machine. Bearing noise (BDU) The bearing noise (high frequency vibration) in shown in Bearing Damage Units (BDU), where 100 BDU corresponds to 1 g RMS (average) vibration measured above 1 kHz.
BergStik Product Presentation - Amphenol CS
©2023 . Amphenol . Communications Solutions. BergStik ® Range overview. 3 BergStik ® Unshrouded Stacking Headers BergStik ® Unshrouded Header. Dubox ® PCB Receptacle
EMI Filters | Products | Amphenol Aerospace
EMI is when low, medium, or high-frequency electromagnetic signals interfere with a system and cause performance degradation or malfunction. Some sources of EMI include interference from radio waves, stray transmissions, electric power lines or electric motor noise, or interference between electronic components or subsystems within the same system.
Data Sheet - Temposonics
interrupting the hydraulic circuit – resulting in lower maintenance costs and reduced downtime. PROGRAM ME. The start position and end position of the measurement range are programmable, e.g. via programming kit, allowing users to adjust to meet the application requirements. TURN ME. The sensor electronics housing with its electrical connection
Smart Power Relay E-1048-8S - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8S... 2 1646 5 Technical Data (Tamb. = 25 °C, U N = DC 24 V) Ordering Information Delay time 1) Type No.t on 0.5 ms / toff 1.5 ms Short circuit, overload - disconnection of load in load circuit -no automatic re-start
Unknown - Temposonics
EN 61000-4-2/3/4/6, Level 3/4, Criteria A, CE qualified Operating Voltage: +24 Vdc nominal (-15 or +20%) Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA Start/Stop: 50 - 100 mA (stroke length dependent) Dielectric withstand voltage: 500 V, (DC ground to machine ground)
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
MDCU Installation Guide - Amphenol Antenna Solutions
level. Such installation SHOULD ONLY BE CARRIED OUT BY QUALIFIED WORKERS who are AWARE of applicable local regulations. The implied precautions and obligations are not detailed here. IMPORTANT IMPORTANT NOTER les numéros de série indiqués sur l’étiquette du MDCU. Il y a autant de numéro de série que de bande de fonctionnement pour l ...
Modus Series T Differential Pressure Transmitters
bubbler level systems, leak detection and in medical and analytical instruments. The transmitters are housed in a flame retardant, glass-reinforced polyphenylene oxide (NORYL™) case. Electrical connections are made by means of a 3/8 in terminal strip with #6 screws. The Series T includes three models: Model T10, Model T20, and Model T30 ...
Introduction to Impact Hammers | PCB Piezotronics
PCB's Modally Tuned® impact hammers are easy-to-use solutions for delivering impulse forces into test specimens and providing electrical measurement signals of the amplitude and frequency content of the applied force.
PAPER MACHINES & CONVEYORS - pcb.com
industrial sensor available on the market without an external charge amplifier. Integrated circuit high temp accelerometers can be routed straight to portable data collectors, saving the company money and providing a simple, clean installation.
Software Reference Manual - pcb.com
G4 LD Utility Reference Manual G4 LD Utility Interface Overview 2 1.1.1 About the Menu The main menu provides access easy access to the listed features of G4.
Electronic Relay with Timer Function – ETR10
Short circuit current IK max. 70 A (IN up to 10 A) L/R = 2ms 250 A (IN from 15 A) L/R = 2ms free-wheeling diode integral Voltage drop UON max. in mV (at IN in A) IN 1 2 3 5 7.5 10 15 20 25 30 UON 50 55 60 80 90 110 70 90 120 140 Control input IN+
Application SpotlightApplication Spotlight
A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package. Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further
Application SpotlightApplication Spotlight
A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package. Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further