Search Results for gcb3106tg-18-1snb
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
range: dc to 18.0 ghz product data drawing recommended mounting hole notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800) date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/40
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
WWX063X19 x00 - amphenol-antennas.com
WWX063X19 x00 REV091222NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 3 of 10 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
CUSTOMER OUTLINE DRAWING - Amphenol RF
08-18-00' KERRY B SEE SHEET 1. 12-09-06' TT C REDRAWN TO UPDATE FORMAT\RD-DM10052801F\06-01-10' 1-Jun-10' 48086 SCOTT REFERENCE C I:\SMA\SMA6252A2-3GT50G-50 B AND CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon requiest; and (3) arre ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
A3
RECEPTACLE, FLANGE,18 PIN,ATV SERIES STANDRAD DIA. WIRE SEAL MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING - SV Microwave
.1253.18 max panel 1/4-36 uns-2a truncated to .2385.0015 product data drawing material: body & hex nut: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, gasket: fluorcarbon rubber per mil-r-832488 type 1, class 1.
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster - Advanced Moisture Meter
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
RJSwitch UserManual 8MG CLI rev2-2 - Amphenol
8MG – CLI UM rev. 2.2 Page 6 of 67 Last Rev: 09-May-2018 Amphenol – 948, Promenade de l‘Arve – B.P. 29 – 74311 THYEZ Cedex – France - +33(0)4.50.89.28.00 – www.rjswitch.com
Accelerometer adhesive mounting stud - Wilcoxon Sensing Technologies
SF5 epoxy mounting stud, accelerometer adhesive mounting. Epoxy accelerometer adhesive mounting stud, anodized aluminum, 10-32 thread on one end, 0.5" hex
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- dcn 51270 02/22 a dcn 51509 04/22 approved: checked: drawn: see pdm see pdm jpm 02/03/22.291 min7.40 min 2x .0691.75 2x .1563.96 2x .0962.44.300 max7.62 max