Search Results for ge advanced sensors
Sensor Temperature Resistance Curves - amphenol-sensors.com
Web: www.amphenol-sensors.com 1 Thermometrics® Sensor Temperature Resistance Curves - Reference Guide Material Type 2 – Available Products: ( %/°C) Temp Range (°C) Ratio Beta 0 to 50 9.07 3892 0 to 70 18.64 3917 25 to 50 2.78 3937 25 to 85 9.35 3977 25 to 100 14.75 3992 25 to 125 29.39 4013 37.8 to 104.4 9.75 4014
Protimeter MMS3 Flooring Restoration Kit | Reusable Probe
The Protimeter MMS3 Flooring Kit lets you take the most accurate and repeatable moisture measurements in concrete slab & much more.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Advanced Sensors. Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz ... ZTP-135H Thermopile IR Sensor Author: GE
NTC Type C100 - amphenol-sensors.com
Advanced Sensors 1.5 in (38.1 mm) Tinned-copper alloy leads Ø 0.01 in (0.3 mm) Ø 0.1 in (2.4 mm) maximum Options Consult Thermometrics for availability of options: ... GE Subject: Epoxy-coated chip thermistors with 0.012 in (0.3 mm) bare tinned-copper lead-wires. Created Date:
Protimeter ReachMaster Pro | Moisture Meter on Telescoping Handle
Protimeter ReachMaster Pro = Efficiency + Safety. Allowing for fast and safe moisture inspections, the ReachMaster Pro lets users spend less time navigating obstacles while staying safe.. Able to survey areas just out of reach -- such as high ceilings or cramped crawlspaces -- the ReachMaster Pro decreases survey inspection times by up to 60%. With its extendable handle, this non-invasive ...
2 Sensor for Automotive Applications - amphenol-sensors.com
Advanced Sensors Features • ABC Logic™ - Lifetime calibration warranty • Lin 2.0 output • Low power consumption • Selectable power modes • Mode-based sampling rate • Compact design • Wide temperature range The Telaire Internal Carbon Dioxide (CO2) Sensor is a nondispersive infrared (NDIR) CO2 sensor that
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Advanced Sensors. Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz ... ZTP-135H Thermopile IR Sensor Author: GE
Ventostat T8100 NS and NSP Series CO2 Sensor - amphenol-sensors.com
Advanced Sensors. Ventostat Specifications Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO 2 Measurement Range T8100 ... Ventostat T8100 NS and NSP Series CO2 Sensor Author: GE Subject: This patented, Absorption Infrared Gas sensing engine provides high accuracy in a ...
Kaye ValProbe Cryo Logger
Temperature Logger with thin and very flexible sensor The Cryo Logger with the very thin and flexible tip is the perfect datalogger for an extended temperature range from -85°C to +140°C. The Logger provides a single solution for a variety of applications, such as cryogenic chambers, Lyophilizers, ultralow freezers and other deep temperature ...
Telaire T5100-LED Series - amphenol-sensors.com
Advanced Sensors. Controlled Ventilation Ventilation is an important part of maintaining a comfortable, healthy, productive environment for people. Improper ventilation can have a negative impact on occupant health ... GE Subject: Telaire T5100-LED Wall Mount CO2, humidity and temperature Transmitter ...
Industrial Sensors for Industrial HVAC Control
Thermometrics Sensor Assemblies | GE-2142 HVAC Duct Temperature Sensor. ... Transmitter is a precision humidity and temperature transmitter for HVAC control applications that uses Amphenol Advanced Sensors own ChipCap Sensor, allowing for quick and simple field replacement, negating the need to replace or return the complete transmitter for ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Advanced Sensors. Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz ... ZTP-115 Thermopile IR Sensor Author: GE
K170 Ice Point Reference - KAYE
Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com www.kayeinstruments.com KAYE Americas Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, PA 15857 Tel: +1(814) 834-9140 Fax: +(814) 781-7969 kaye-us@amphenol-sensors.com
Careers - Amphenol
Amphenol is one of the world’s most innovative and advanced interconnect technology manufacturers. More than 95,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
Battery pack temperature sensor - amphenol-sensors.com
Advanced Sensors. Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C Response Time < 15 seconds Temperature Accuracy ± 0.2°C from 0 to 70°C ... Battery pack temperature sensor Author: GE
NPI-19 Series NovaSensor Low Pressure Sensors
Advanced Sensors. NPI-19 Series Specifications Operating Constant Current (1.5 mA) Constant Voltage (10 V) Value Notes Value Notes General Pressure Ranges 2 .5 PSI 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
551121A Model GE Prod Spec - Temposonics
For the SSI sensor, the position data is always communicated to the controller or PLC using the Synchronous Serial Interface format. When the SSI sensor is operated as fast as possible, i.e. in Asynchronous Measuring Mode, the position data is updated and stored inside the sensor as quickly as the sensor’s measurement cycle will allow.