Search Results for geforce now windows bar
G46A20221013WEU | DISPLAYPORT CONNECTOR | Amphenol
Amphenol is one of the leading manufacturers of DISPLAYPORT CONNECTOR, Contact us today for more details,Part number G46A20221013WEU
12402143E512A | USB4 GEN3 Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB4 GEN3, Type C, Part number 12402143E512A.
Software Solutions - Amphenol Antenna Solutions
Download the latest Software and Firmware. Should you have questions, Amphenol’s Technical Support teams are ready to assist. The NEM-ALD-W is designed to discover any device connected to an Antenna Line Device (ALD) network. It is compliant with the 3GPP and AISG 2.0 protocols.
172137 | Amphenol Global Search | Amphenol
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172137.
ALDC_UM - Amphenol Antenna Solutions
Setting up the ADLC software involves three steps: downloading, extracting, and then installing. ALDC software v2.0 for Microsoft Windows. The best way to obtain the latest software is to download it from the Amphenol Antennas Web site.
Mobile Antenna Components GF-RK - amphenolprocom.com
The GF-RK GlassFix® reinstallation kit contains all new parts necessary to reinstall a GlassFix® antenna. The following tools are necessary: A knife with a long, bendable blade. A sharp razor blade with holder (or equivalent) for cleaning/ scraping. Acetone and a dry cloth.
10163003 | Amphenol Global Search | Amphenol
WireLock ®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, receptacle terminal. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below.
AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
Find In Stock & Buy Now. AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches) Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning ...
Amphenol Network Solutions > VERTICAL LACING BAR
This part is no longer available. Please contact your Inside Sales Representative at 509-926-6000. The Data Center Rack lacing bar mounts vertically to rackrail brackets and provides multiple options for securing cable ties.
pcie gen5 mcio wire | Amphenol Global Search | Amphenol
Amphenol offers PCIe ® Gen 4 & Gen 5 CEM connectors that meet and outperform industry standard PCIe ® 4.0 and 5.0 with enhanced speed performance. Footprint compatible with PCIe Gen 3/2/1, these optimized series supports backwards mating and supports higher speed performance without altering footprint.
VNTBR22A2011SR | Ve-NET™ | Amphenol
Amphenol is one of the leading manufacturers of Automotive Ethernet connector. Contact us today for more details of Ve-NET™, Part number VNTBR22A2011SR
On-Glass Unity Gain Window Mount VHF and UHF Antennas
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
Busbars | Products | Amphenol Interconnect Product Corp
Amphenol IPC busbars are custom designed to meet or exceed your specifications. We have expertise in a broad range of applications, materials, and processes to ensure you have the right solution. Power Distribution Busbar applications are primarily low—medium DC voltage, and inductance is not typically critical.
10146027-A40110LF | PCI Express | Amphenol
PCI Express® GEN 4 Card Edge, Storage and Server Connector, Straddle-Mount, x16, 164 Positions, 1.00mm (0.039in) Pitch
OCP 48V BarKlip BK350 I/O | Power Solutions | Amphenol
Amphenol's OCP 48V compliant BarKlip ® BK350 I/O power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 360A per contact between busbars, cables, and circuit boards.
rt | Amphenol Global Search | Amphenol
The Common Reporting Tool is a comprehensive software compatible with Windows based PCs. It enables you to create reports from your Kaye Validator AVS or ValProbe RT Qualification study files, offering a practical solution for documenting the results of your validation studies.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Find In Stock & Buy Now. TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning ...
Model K9140D10 | PCB Piezotronics
Vibration sensor calibration system. Includes pre-installed 9155 software on Windows laptop PC, TMS C9110D portable vibration calibrator, 9100-USB00 connection cable, and verification accelerometer.
Shield GPS Glass Mount Mobile Antenna - PCTEL
We can help you find the right antenna for your application. Ideal for concealed vehicle tracking, this glass mount GPS antenna features an electrically shielded LNA PCB assembly and ceramic filter designed to provide high out-of-band rejection for optimal integration in multiband installations.
Sealcon Exios Cable Glands - TPC Wire
Sealcon Exios cable glands offer strain relief suitable for hazardous duty locations, dust-tight, high-pressure wash down locations, or even submersible applications. Submersible to 300 ft., NEMA 4x & 6 (IP68/IP69K). Patented form seal meets 150 PSIG (10 BAR). V0 Rated according to UL 94 Halogen and Phosphorous-Free Materials.