Search Results for general electric
Cable Test Box | PCB Piezotronics
PCB has developed a relatively simple device to test cables on a channel by channel basis for BNC, 10-32, and 5-44 coaxial connectors. Simply connect both ends of the cable and faults will be indicated for shield failure, conductor failure, or short circuit shield to conductor. Power is provided by a single, replaceable 9 volt battery.
Cable Configurator | PCB Piezotronics
Coiled polyurethane cable, 2 conductor, individually shielded, 6 ft extende. 176°F (80°C) 0.21 in (5.33mm) 052. Polyurethane cable, 2 conductor twisted pair w/drain, shielded. 250°F (121°C) 0.25 in (6.35mm) 053. High temperature FEP cable, 2 conductor twisted pair w/drain, shielded.
Conflict Minerals Policy | PCB Piezotronics
Conflict Mineral Policy. PCB Piezotronics and its subsidiaries (collectively referred to herein as "PCB Piezotronics") are committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. PCB Piezotronics is committed to complying with the OECD ...
Model 261A03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 018 | PCB Piezotronics
Documents & Downloads. Miniature, lightweight, coax, 28 awg, black PVC cable, CMH flame rated (price per foot) Cable Style: Coaxial. Number of Conductors: 1. Cable Jacket Material: PVC. Temperature Range: -22 to +221 °F (-30 to +105 °C)
Acoustics | PCB Piezotronics
With 100% of its microphone manufacturing in-house, PCB Piezotronics provides condenser, modern prepolarized, traditional externally polarized, array, probe, low-profile surface and other specialty purpose microphones, preamplifiers and accessories. Rugged Microphones & Accessories for Challenging Environments. Watch on.
Model 002P10 | PCB Piezotronics
Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description. Specifications. Documents & Downloads. General purpose coaxial cable, white FEP jacket, 10-ft, 5-44 plug to BNC plug. Cable assembly consists of the following components: Model 002 cabling. Model AG connector.
Model 393B12 | PCB Piezotronics
Model 393B12:Seismic, high sensitivity, ceramic shear ICP® accel., 10 V/g, 0.15 to 1k Hz, 2-pin top conn.
Model 034G05 | PCB Piezotronics
Product Description. Specifications. Documents & Downloads. 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) For an IP68 Rated cable, see 034W05. Cable assembly consists of the following components: Model 034 cabling. Model AY connector. Model JW connector.
Model 112A22 | PCB Piezotronics
Model 112A22. Lead Time for 1-5 is 4 Wks. Lead Time for 6-10 is 5 Wks. High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp.
Heavy Equipment Sensors | Exhaust System
Thermometrics Sensor Assemblies | GE-2133 General Fluid Temperature Sensor. Thermometrics GE-2133 Series of General Fluid Temperature Sensors measures and monitors the temperature of a variety of fluids. The spring clip design secures the sensor in place and provides a quick means for installation and removal.
Model HT356B21 | PCB Piezotronics
Model HT356B21:Platinum Stock Products; Triaxial ICP® accel, 10 mV/g, 500 g, mini 4-pin conn, to +325 F (+163 C), 10 ft cable included
High Temperature Accelerometers | PCB Piezotronics
PCB® offers specially designed and tested ICP® and charge mode accelerometers for testing in extremely high temperatures. ICP® accelerometers can withstand conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic signal conditioning circuitry to ...
Model DZ | PCB Piezotronics
Model DZ:Pigtail leads, stripped and tinned ends, for 3711/3713 series
PCB Product Finder for Force / Strain Sensors (en) | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 2150G12 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 018G10 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-25 is 3 Wks. Product Description. Specifications. Documents & Downloads. Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 10-ft, 5-44 plug to 10-32 plug. Cable assembly consists of the following components: Model 018 cabling.
Model AM | PCB Piezotronics
Model AM. Product Description. Specifications. Documents & Downloads. 2-socket MS3106A connector (meets MIL-C-5015) Connector Style: MIL-C-5015. Connector Style: Multi-conductor. Connection Type: 2-socket. Connection Type: Jack (female socket / recepticle)
Join our Mailing List! - PCB
Join our Mailing List. Bursting with valuable information, you will receive our newsletters, new product updates, and special promotions.
Model 3711E112G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840